ZHCSJS7 May 2019 ADS7128
ADVANCE INFORMATION for pre-production products; subject to change without notice.
To write a single register from the device, as shown in Figure 17, the I2C master must provide an I2C command with four frames. The register address is the address of the register that must be written and the register data is the value that must be written. Table 12 lists the opcodes for different commands. To end the register write command, the master must provide a STOP or a RESTART condition in the I2C frame.
NOTE:
S = start, Sr = repeated start, and P = stop.