ZHCSBF4B July 2013 – September 2015 ADS42JB46
PRODUCTION DATA.
The ADS42JB46 is a highly linear, buffered analog input, dual-channel, analog-to-digital converter (ADC) with maximum sampling rate of 160 MSPS and JESD204B digital interface. The conversion process is initiated by a rising edge of the external input clock which samples the analog input signal. The sampled signal is sequentially converted by a series of small resolution stages, with the outputs combined in a digital correction logic block. At every clock edge, the sample propagates through the pipeline, resulting in a data latency of 23 clock cycles. The output is available in CML logic levels conforming to the JESD204B standard.
The device includes gain settings that can be used to obtain improved SFDR performance (compared to no gain). Gain is programmable from –2 dB to 6 dB (in 0.5-dB steps). For each gain setting, the analog input full-scale range scales proportionally. Table 1 shows how full-scale input voltage changes when digital gains are programmed in 1-dB steps. Refer to Table 13 to set digital gain with a serial interface register.
SFDR improvement is achieved at the expense of SNR; for a 1-dB increase in digital gain, SNR degrades approximately between 0.5 dB and 1 dB. Therefore, gain can be used as a trade-off between SFDR and SNR. Note that the default gain after reset is 0 dB with a 2.0-VPP full-scale voltage.
| DIGITAL GAIN | FULL-SCALE INPUT VOLTAGE |
|---|---|
| –2 dB | 2.5 VPP(1) |
| –1 dB | 2.2 VPP |
| 0 dB (default) | 2.0 VPP |
| 1 dB | 1.8 VPP |
| 2 dB | 1.6 VPP |
| 3 dB | 1.4 VPP |
| 4 dB | 1.25 VPP |
| 5 dB | 1.1 VPP |
| 6 dB | 1.0 VPP |
The device provides two different overrange indications. Normal OVR (default) is triggered if the final 16-bit data output exceeds the maximum code value. Fast OVR is triggered if the input voltage exceeds the programmable overrange threshold and is presented after only nine clock cycles, thus enabling a quicker reaction to an overrange event. By default, the normal overrange indication is output on the OVRA and OVRB pins. Using the FAST OVR EN register bit, the fast OVR indication can be presented on the overrange pins instead.
The input voltage level at which the overload is detected is the threshold and is programmable using the FAST OVR THRESHOLD bits. FAST OVR is triggered nine output clock cycles after the overload condition occurs. The threshold voltage amplitude at which fast OVR is triggered is described in Equation 1:
When digital is programmed (for gain values > 0 dB ), the threshold voltage amplitude is as given in Equation 2:
The device is equipped with an internal divider on the clock input. By default, the clock divider is set to divide-by-1 operation. The divide-by-2 option supports a maximum 500-MHz input clock and the divide-by-4 option supports a maximum 1-GHz input clock frequency. A 320-MHz input clock with the divide-by-2 option and a 640-MHz input clock with the divide-by-4 option can be accepted because the maximum conversion rate of the device is 160 MSPS.
The device power-down functions can be controlled either through the parallel control pins (STBY, PDN_GBL, CTRL1, and CTRL2) or through an SPI register setting. Table 2, Table 3, and Table 4 describe the parallel control pin functionality.
STBY places the device in a standby power-down mode. PDN_GBL places the device in global power-down mode.
| CTRL1 | CTRL2 | DESCRIPTION |
|---|---|---|
| Low | Low | Normal operation |
| High | Low | Channel A powered down |
| Low | High | Channel B powered down |
| High | High | Global power-down |
| PDN_GBL | DESCRIPTION |
|---|---|
| Low | Normal operation |
| High | Global power-down. Wake-up from this mode is slow. |
| STBY | DESCRIPTION |
|---|---|
| Low | Normal operation |
| High | The ADCs are powered down while the input clock buffer and output CML buffers are alive. Wake-up from this mode is fast. |
The JESD interface of the device, as shown in Figure 46 , supports device subclasses 0, 1, and 2 with a maximum output data rate (per lane) of 3.125 Gbps. An external SYSREF (subclass 1) or SYNC~ (subclass 2) signal is used to align all internal clock phases and the local multiframe clock to a specific sampling clock edge. This alignment allows synchronization of multiple devices in a system and minimizes timing and alignment uncertainty.
Figure 46. JESD204B Interface
Depending on the ADC sampling rate, the JESD204B output interface can be operated with either one or two lanes per ADC. The JESD204B interface can be configured with serial registers.
The JESD204B transmitter block (as shown in Figure 47) consists of the transport layer, data scrambler, and link layer. The transport layer maps the ADC output data into the selected JESD204B frame data format and determines whether the ADC output data or test patterns are transmitted. The link layer performs the 8b and 10b data encoding as well as the synchronization and initial lane alignment using the SYNC~ input signal. Optionally, data from the transport layer can be scrambled.
Figure 47. JESD204B Block
When receiving, the device asserts the SYNC~ signal (that is, a logic low signal is applied on SYNC~P and SYNC~M). The device then begins transmitting comma (K28.5) characters to establish the code group synchronization (CGS). When synchronization completes, the receiving device de-asserts the SYNC~ signal and the device begins the initial lane alignment (ILA) sequence with the next local multiframe clock boundary. The device transmits four multiframes, each containing K frames (where K is SPI programmable). Each multiframe contains the frame start and end symbols; the second multiframe also contains the JESD204 link configuration data.
There are three different test patterns available in the transport layer of the JESD204B interface. The device supports a clock output pattern, an encoded pattern, and a PRBS (215 – 1) pattern. These patterns can be enabled by a serial register write in register 26h, bits D[7:6].
The JESD204B standard defines the following parameters:
Table 5 lists the available JESD204B formats and valid device ranges. Ranges are limited by the maximum ADC sample frequency and the SERDES line rate.
| L | M | F | S | MAX ADC SAMPLING RATE (MSPS) | MAX fSERDES (Gbps) |
|---|---|---|---|---|---|
| 4 | 2 | 1 | 1 | 160 | 1.6 |
| 2 | 2 | 2 | 1 | 156.25 | 3.125 |
The detailed frame assembly in 10x and 20x modes for dual-channel operation is shown in Table 6. Note that unused lanes in 10x mode become 3-stated.
| LANE | LMF = 421 | LMF = 222 | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| DA0 | A0[15:8] | A1[15:8] | A2[15:8] | A0[15:8] | A0[7:0] | A1[15:8] | A1[7:0] | A2[15:8] | A2[7:0] | |
| DA1 | A0[7:0] | A1[7:0] | A2[7:0] | — | — | — | — | — | — | |
| DB0 | B0[15:8] | B1[15:8] | B2[15:8] | B0[15:8] | B0[7:0] | B1[15:8] | B1[7:0] | B2[15:8] | B2[7:0] | |
| DB1 | B0[7:0] | B1[7:0] | B2[7:0] | — | — | — | — | — | — | |
| REGISTER ADDRESS | VALUE | DESCRIPTION |
|---|---|---|
| Dh | 90h | High-frequency modes should be enabled for input frequencies greater than 250 MHz. |
| Eh | 90h | High-frequency modes should be enabled for input frequencies greater than 250 MHz. |
During the lane alignment sequence, the device transmits JESD204B configuration parameters in the second multiframe of the ILA sequence. Configuration bits are mapped in octets, as per the JESD204B standard described in Figure 48 and Table 8.
Figure 48. Initial Lane Alignment Sequence
| OCTET NO | MSB | D6 | D5 | D4 | D3 | D2 | D1 | LSB |
|---|---|---|---|---|---|---|---|---|
| 0 | DID [7:0] | |||||||
| 1 | ADJCNT[3:0] | BID[3:0] | ||||||
| 2 | X | ADJDIR[0] | PHADJ[0] | LID[4:0] | ||||
| 3 | SCR[0] | L[4:0] | ||||||
| 4 | F[7:0] | |||||||
| 5 | K[4:0] | |||||||
| 6 | M[7:0] | |||||||
| 7 | CS[1:0] | X | N[4:0] | |||||
| 8 | SUBCLASSV[2:0] | N'[4:0] | ||||||
| 9 | JESDV[2:0] | S[4:0] | ||||||
| 10 | HD[0] | X | X | CF[4:0] | ||||
| 11 | RES1[7:0] | |||||||
| 12 | RES2[7:0] | |||||||
| 13 | FCHK[7:0] | |||||||
Table 9 lists the values of the JESD204B configuration bits applicable for the 2-lane SERDES mode. The default value of these bits after reset is also specified in Table 9.
| PARAMETER | DESCRIPTION | PARAMETER RANGE | FIELD | ENCODING | DEFAULT VALUE AFTER RESET |
|---|---|---|---|---|---|
| ADJCNT | Number of adjustment resolution steps to adjust the DAC LMFC. Applies to subclass 2 operation only. | 0:15 | ADJCNT[3:0] | Binary value | 0 |
| ADJDIR | Direction to adjust the DAC LMFC. 0 = Advance 1 = Delay applies to subclass 2 operation only |
0:1 | ADJDIR[0] | Binary value | 0 |
| BID | Bank ID: extension to DID | 0:15 | BID[3:0] | Binary value | 0 |
| CF | Number of control words per frame clock period per link | 0:32 | CF[4:0] | Binary value | 0 |
| CS | Number of control bits per sample | 0:3 | CS[1:0] | Binary value | 0 |
| DID | Device (= link) identification number | 0:255 | DID[7:0] | Binary value | 0 |
| F | Number of octets per frame | 1:256 | F[7:0] | Binary value minus 1 | 1 |
| HD | High-density format | 0:1 | HD[0] | Binary value | 0 |
| JESDV | JESD204 version 000 = JESD204A 001 = JESD204B |
0:7 | JESDV[2:0] | Binary value | 1 |
| K | Number of frames per multiframe | 1:32 | K[4:0] | Binary value minus 1 | 8 |
| L | Number of lanes per converter device (link) | 1:32 | L[4:0] | Binary value minus 1 | 0 |
| LID | Lane identification number (within link) | 0:31 | LID[4:0] | Binary value | LID[0] = 0, LID[1] = 1 |
| M | Number of converters per device | 1:256 | M[7:0] | Binary value minus 1 | 1 |
| N | Converter resolution | 1:32 | N[4:0] | Binary value minus 1 | 15 |
| N’ | Total number of bits per sample | 1:32 | N'[4:0] | Binary value minus 1 | 15 |
| PHADJ | Phase adjustment request to DAC subclass 2 only | 0:1 | PHADJ[0] | Binary value | 0 |
| S | Number of samples per converter per frame cycle | 1:32 | S[4:0] | Binary value minus 1 | 0 |
| SCR | Scrambling enabled | 0:1 | SCR[0] | Binary value | 0 |
| SUBCLASSV | Device subclass version 000 = Subclass 0 001 = Subclass 1 010 = Subclass 2 |
0:7 | SUBCLASSV[2:0] | Binary value | 2 |
| RES1 | Device subclass version 000 = Subclass 0 001 = Subclass 1 010 = Subclass 2 |
0:255 | RES1[7:0] | Binary value | 0 |
| RES2 | Reserved field 2 | 0:255 | RES2[7:0] | Binary value | 0 |
| CHKSUM | Checksum Σ (all above fields) mod 256 | 0:255 | FCHK[7:0] | Binary value | 44, 45 |
Table 10 lists the values of the JESD204 configuration bits applicable for the 4-lane SERDES mode. The default value of these bits after reset is also specified in Table 10.
| PARAMETER | DESCRIPTION | PARAMETER RANGE | FIELD | ENCODING | DEFAULT VALUE AFTER RESET |
|---|---|---|---|---|---|
| ADJCNT | Number of adjustment resolution steps to adjust the DAC LMFC. Applies to subclass 2 operation only. | 0:15 | ADJCNT[3:0] | Binary value | 0 |
| ADJDIR | Direction to adjust the DAC LMFC. 0 = Advance 1 = Delay applies to subclass 2 operation only |
0:1 | ADJDIR[0] | Binary value | 0 |
| BID | Bank ID: extension to DID | 0:15 | BID[3:0] | Binary value | 0 |
| CF | Number of control words per frame clock period per link | 0:32 | CF[4:0] | Binary value | 0 |
| CS | Number of control bits per sample | 0:3 | CS[1:0] | Binary value | 0 |
| DID | Device (= link) identification number | 0:255 | DID[7:0] | Binary value | 0 |
| F | Number of octets per frame | 1:256 | F[7:0] | Binary value minus 1 | 0 |
| HD | High-density format | 0:1 | HD[0] | Binary value | 1 |
| JESDV | JESD204 version 000 = JESD204A 001 = JESD204B |
0:7 | JESDV[2:0] | Binary value | 1 |
| K | Number of frames per multiframe | 1:32 | K[4:0] | Binary value minus 1 | 16 |
| L | Number of lanes per converter device (link) | 1:32 | L[4:0] | Binary value minus 1 | 3 |
| LID | Lane identification number (within link) | 0:31 | LID[4:0] | Binary value | LID[0] = 0, LID[1] = 1, LID[2] = 2, LID[3] = 3 |
| M | Number of converters per device | 1:256 | M[7:0] | Binary value minus 1 | 1 |
| N | Converter resolution | 1:32 | N[4:0] | Binary value minus 1 | 15 |
| N’ | Total number of bits per sample | 1:32 | N'[4:0] | Binary value minus 1 | 15 |
| PHADJ | Phase adjustment request to DAC subclass 2 only | 0:1 | PHADJ[0] | Binary value | 0 |
| S | Number of samples per converter per frame cycle | 1:32 | S[4:0] | Binary value minus 1 | 0 |
| SCR | Scrambling enabled | 0:1 | SCR[0] | Binary value | 0 |
| SUBCLASSV | Device subclass version 000 = Subclass 0 001 = Subclass 1 010 = Subclass 2 |
0:7 | SUBCLASSV[2:0] | Binary value | 2 |
| RES1 | Device subclass version 000 = Subclass 0 001 = Subclass 1 010 = Subclass 2 |
0:255 | RES1[7:0] | Binary value | 0 |
| RES2 | Reserved field 2 | 0:255 | RES2[7:0] | Binary value | 0 |
| CHKSUM | Checksum Σ (all above fields) mod 256 | 0:255 | FCHK[7:0] | Binary value | 54, 55, 56, 57 |
| MODE | PARAMETER | LATENCY (N Cycles) | TYPICAL DATA DELAY (tD, ns) |
|---|---|---|---|
| 10x | ADC latency | 23 | 0.65 × tS + 3 |
| Normal OVR latency | 14 | 6.7 | |
| Fast OVR latency | 9 | 6.7 | |
| From SYNC~ falling edge to CGS phase(3) | 16 | 0.65 × tS + 3 | |
| From SYNC~ rising edge to ILA sequence(4) | 25 | 0.65 × tS + 3 | |
| 20x | ADC latency | 22 | 0.85 × tS + 3 |
| Normal OVR latency | 14 | 6.7 | |
| Fast OVR latency | 9 | 6.7 | |
| From SYNC~ falling edge to CGS phase(3) | 15 | 0.85 × tS + 3 | |
| From SYNC~ rising edge to ILA sequence(4) | 16 | 0.85 × tS + 3 |
The device JESD204B transmitter uses differential CML output drivers. The CML output current is programmable from 5 mA to 20 mA using register settings.
The output driver includes an internal 50-Ω termination to the IOVDD supply. External 50-Ω termination resistors connected to the receiver common-mode voltage should be placed close to the receiver pins. AC-coupling can be used to avoid the common-mode mismatch between the transmitter and receiver, as shown in Figure 49.
Figure 49. CML Output Connections
Figure 50 shows the data eye measurements of the device JESD204B transmitter against the JESD204B transmitter mask at 3.125 Gbps (20x mode).
Figure 50. Eye Diagram: 3.125 Gbps
The ADS42JB46 can be configured using a serial programming interface, as described in the Serial Interface section. In addition, the device has four dedicated parallel pins (PDN_GBL, STBY, CTRL1, and CTRL2) for controlling the power-down modes.
The ADC has a set of internal registers that can be accessed by the serial interface formed by the SEN (serial interface enable), SCLK (serial interface clock), SDATA (serial interface data), and SDOUT (serial interface data output) pins. Serially shifting bits into the device is enabled when SEN is low. SDATA serial data are latched at every SCLK rising edge when SEN is active (low). Serial data are loaded into the register at every 16th SCLK rising edge when SEN is low. When the word length exceeds a multiple of 16 bits, the excess bits are ignored. Data can be loaded in multiples of 16-bit words within a single active SEN pulse. The interface functions with SCLK frequencies from 20 MHz down to very low speeds (of a few hertz) and also with a non-50% SCLK duty cycle.
After power-up, the internal registers must be initialized to their default values through a hardware reset by applying a high pulse on the RESET pin (of widths greater than 10 ns), as shown in Figure 2. During operation, the serial interface registers can be cleared (if required) either by:
The internal device register can be programmed following these steps:
The device includes a mode where the contents of the internal registers can be read back. This readback mode may be useful as a diagnostic check to verify the serial interface communication between the external controller and the ADC.
When serial registers are enabled for writing (when bit A7 of the 8-bit address bus is '0'), the SDOUT pin is in a high-impedance mode. If serial readout is not used, the SDOUT pin must float. Figure 51 shows a timing diagram of this readout mode. SDOUT comes out at the SCLK falling edge with an approximate delay (tSD_DELAY) of 20 ns, as shown in Figure 52.
Figure 51. Serial Register Readout Timing Diagram
Figure 52. SDOUT Timing Diagram
Table 12 lists the device registers.
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 06 | 0 | 0 | 0 | 0 | 0 | 0 | CLK DIV | |
| 07 | 0 | 0 | 0 | 0 | 0 | SYSREF DELAY | ||
| 08 | PDN CHA | PDN CHB | STDBY | DATA FORMAT | Always write 1 | 0 | 0 | RESET |
| 0B | CHA GAIN | CHA GAIN EN | 0 | 0 | ||||
| 0C | CHBGAIN | CHB GAIN EN | 0 | 0 | ||||
| 0D | HIGH FREQ 1 | 0 | 0 | HIGH FREQ 1 | 0 | 0 | 0 | FAST OVR EN |
| 0E | HIGH FREQ 2 | 0 | 0 | HIGH FREQ 2 | 0 | 0 | 0 | 0 |
| 0F | CHA TEST PATTERNS | CHB TEST PATTERNS | ||||||
| 10 | CUSTOM PATTERN[15:8] | |||||||
| 11 | CUSTOM PATTERN[15:8] | |||||||
| 12 | CUSTOM PATTERN[15:8] | |||||||
| 13 | CUSTOM PATTERN[15:8] | |||||||
| 1F | Always write 0 | FAST OVR THRESHOLD | ||||||
| 26 | SERDES TEST PATTERN | IDLE SYNC | TESTMODE EN | FLIP ADC DATA | LAN ALIGN | FRAME ALIGN | TX LINK CONFIG DATA0 | |
| 27 | 0 | 0 | 0 | 0 | 0 | 0 | CTRLK | CTRLF |
| 2B | SCRAMBLE EN | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| 2C | 0 | 0 | 0 | 0 | 0 | 0 | 0 | OCTETS PER FRAME |
| 2D | 0 | 0 | 0 | FRAMES PER MULTIFRAME | ||||
| 30 | SUBCLASS | 0 | 0 | 0 | 0 | 0 | ||
| 36 | SYNC REQ | LMFC RESET MASK | 0 | 0 | OUTPUT CURRENT SEL | |||
| 37 | LINK LAYER TESTMODE | LINK LAYER RPAT | 0 | PULSE DET MODES | ||||
| 38 | FORCE LMFC COUNT | LMFC COUNT INIT | RELEASE ILANE SEQ | |||||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 06 | 0 | 0 | 0 | 0 | 0 | 0 | CLK DIV | |
| Default: 00h | ||||
| D[1:0] | CLK DIV | Internal clock divider for input sample clock | ||
| 00 | Divide-by-1 (clock divider bypassed) | |||
| 01 | Divide-by-2 | |||
| 10 | Divide-by-1 | |||
| 11 | Divide-by-4 | |||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 07 | 0 | 0 | 0 | 0 | 0 | 0 | SYSREF DELAY | |
| Default: 00h | ||||
| D[2:0] | SYSREF DELAY | Controls the delay of the SYSREF input with respect to the input clock. | ||
| Typical values for the expected delay of different settings are: | ||||
| 000 | 0-ps delay | |||
| 001 | 60-ps delay | |||
| 010 | 120-ps delay | |||
| 011 | 180-ps delay | |||
| 100 | 240-ps delay | |||
| 101 | 300-ps delay | |||
| 110 | 360-ps delay | |||
| 111 | 420-ps delay | |||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 08 | PDN CHA | PDN CHB | STDBY | DATA FORMAT | Always write 1 | 0 | 0 | RESET |
| Default: 00h | ||||
| D7 | PDN CHA | Power-down channel A | ||
| 0 | Normal operation | |||
| 1 | Channel A power down | |||
| D6 | PDN CHB | Power-down channel B | ||
| 0 | Normal operation | |||
| 1 | Channel B power down | |||
| D5 | STBY | Dual ADC is placed into standby mode | ||
| 0 | Normal operation | |||
| 1 | Both ADCs are powered down (input clock buffer and CML output buffers are alive) | |||
| D4 | DATA FORMAT | Digital output data format | ||
| 0 | Twos complement | |||
| 1 | Offset binary | |||
| D3 | Always write 1 | |||
| Default value of this bit is '0'. This bit must always be set to '1'. | ||||
| D0 | RESET | Software reset applied | ||
| This bit resets all internal registers to the default values and self-clears to ‘0’. | ||||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 0B | CHA GAIN | CHA GAIN EN | 0 | 0 | ||||
| Default: 00h | ||||
| D[7:3] | CHA GAIN | Digital gain for channel A (must set the CHA GAIN EN bit first, bit D2) | ||
| REGISTER VALUE | DIGITAL GAIN | FULL-SCALE INPUT VOLTAGE | REGISTER VALUE | DIGITAL GAIN | FULL-SCALE INPUT VOLTAGE | |
|---|---|---|---|---|---|---|
| 00000 | 0 dB | 2.0 VPP | 01010 | 1.5 dB | 1.7 VPP | |
| 00001 | Do not use | — | 01011 | 2 dB | 1.6 VPP | |
| 00010 | Do not use | — | 01100 | 2.5 dB | 1.5 VPP | |
| 00011 | –2.0 dB | 2.5 VPP | 01101 | 3 dB | 1.4 VPP | |
| 00100 | –1.5 dB | 2.4 VPP | 01110 | 3.5 dB | 1.3 VPP | |
| 00101 | –1.0 dB | 2.2 VPP | 01111 | 4 dB | 1.25 VPP | |
| 00110 | –0.5 dB | 2.1 VPP | 10000 | 4.5 dB | 1.2 VPP | |
| 00111 | 0 dB | 2.0 VPP | 10001 | 5 dB | 1.1 VPP | |
| 01000 | 0.5 dB | 1.9 VPP | 10010 | 5.5 dB | 1.05 VPP | |
| 01001 | 1 dB | 1.8 VPP | 10011 | 6 dB | 1.0 VPP |
| D2 | CHA GAIN EN | Digital gain enable bit for channel A | |
| 0 | Digital gain disabled | ||
| 1 | Digital gain enabled | ||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 0C | CHB GAIN | CHB GAIN EN | 0 | 0 | ||||
| Default: 00h | |||
| D[7:3] | CHB GAIN | Digital gain for channel B (must set the CHA GAIN EN bit first, bit D2) | |
| REGISTER VALUE | DIGITAL GAIN | FULL-SCALE INPUT VOLTAGE | REGISTER VALUE | DIGITAL GAIN | FULL-SCALE INPUT VOLTAGE | |
|---|---|---|---|---|---|---|
| 00000 | 0 dB | 2.0 VPP | 01010 | 1.5 dB | 1.7 VPP | |
| 00001 | Do not use | — | 01011 | 2 dB | 1.6 VPP | |
| 00010 | Do not use | — | 01100 | 2.5 dB | 1.5 VPP | |
| 00011 | –2.0 dB | 2.5 VPP | 01101 | 3 dB | 1.4 VPP | |
| 00100 | –1.5 dB | 2.4 VPP | 01110 | 3.5 dB | 1.3 VPP | |
| 00101 | –1.0 dB | 2.2 VPP | 01111 | 4 dB | 1.25 VPP | |
| 00110 | –0.5 dB | 2.1 VPP | 10000 | 4.5 dB | 1.2 VPP | |
| 00111 | 0 dB | 2.0 VPP | 10001 | 5 dB | 1.1 VPP | |
| 01000 | 0.5 dB | 1.9 VPP | 10010 | 5.5 dB | 1.05 VPP | |
| 01001 | 1 dB | 1.8 VPP | 10011 | 6 dB | 1.0 VPP |
| D2 | CHB GAIN EN | Digital gain enable bit for channel B | |
| 0 | Digital gain disabled | ||
| 1 | Digital gain enabled | ||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 0D | HIGH FREQ 1 | 0 | 0 | HIGH FREQ 1 | 0 | 0 | 0 | FAST OVR EN |
| D7, D4 | HIGH FREQ 1 | High-frequency mode 1 | |
| 00 | Default | ||
| 11 | Use for input frequencies > 250 MHz along with HIGH FREQ 2 | ||
| D0 | FAST OVR EN | Selects if normal or fast OVR signal is presented on OVRA, OVRB pins | |
| 0 | Normal OVR on OVRA, OVRB pins | ||
| 1 | Fast OVR on OVRA, OVRB pins | ||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 0E | HIGH FREQ 2 | 0 | 0 | HIGH FREQ 2 | 0 | 0 | 0 | 0 |
| D7, D4 | HIGH FREQ 2 | High-frequency mode 2 | |
| 00 | Default | ||
| 11 | Use for input frequencies > 250 MHz along with HIGH FREQ 1 | ||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 0F | CHA TEST PATTERNS | CHB TEST PATTERNS | ||||||
| Default: 00h | |||
| D[7:4] | CHA TEST PATTERNS | Channel A test pattern programmability | |
| The 16-bit test pattern data are selected as the input to the JESD block (the last two LSBs of the 16-bit data are replaced by '00'). | |||
| 0000 | Normal operation | ||
| 0001 | All '0's | ||
| 0010 | All '1's | ||
| 0011 | Toggle pattern: | Data alternate between 10101010101010 and 01010101010101. | |
| 0100 | Digital ramp: | Data increment by 1 LSB every fourth clock cycle from code 0 to 16383. | |
| 0101 | Do not use | ||
| 0110 | Single pattern: | Data are the same as that programmed by the CUSTOM PATTERN 1[15:2] register bits. | |
| 0111 | Double pattern: | Data alternate between CUSTOM PATTERN 1[15:2] and CUSTOM PATTERN 2[15:2]. | |
| 1000 | Deskew pattern: | Data are AAA8h. | |
| 1001 | Do not use | ||
| 1010 | PRBS pattern: | Data are a sequence of pseudo random numbers. | |
| 1011 | 8-point sine wave: | Data are a repetitive sequence of the following eight numbers, forming a sine-wave in twos complement format: 0, 2399, 8192, 13984, 16383, 13984, 8192, 2399. |
|
| D3-D0 | CHB TEST PATTERNS | Channel B test pattern programmability | |
| The 16-bit test pattern data are selected as the input to the JESD block (the last two LSBs of the 16-bit data are replaced by '00'). | |||
| 0000 | Normal operation | ||
| 0001 | All '0's | ||
| 0010 | All '1's | ||
| 0011 | Toggle pattern: | Data alternate between 10101010101010 and 01010101010101. | |
| 0100 | Digital ramp: | Data increment by 1 LSB every fourth clock cycle from code 0 to 16383. | |
| 0101 | Do not use | ||
| 0110 | Single pattern: | Data are the same as that programmed by the CUSTOM PATTERN 1[15:2] register bits. | |
| 0111 | Double pattern: | Data alternate between CUSTOM PATTERN 1[15:2] and CUSTOM PATTERN 2[15:2]. | |
| 1000 | Deskew pattern: | Data are AAA8h. | |
| 1001 | Do not use | ||
| 1010 | PRBS pattern: | Data are a sequence of pseudo random numbers. | |
| 1011 | 8-point sine wave: | Data are a repetitive sequence of the following eight numbers, forming a sine-wave in twos complement format: 0, 2399, 8192, 13984, 16383, 13984, 8192, 2399. |
|
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 10 | CUSTOM PATTERN 1[15:8] | |||||||
| Default: 00h | |||
| D[7:0] | CUSTOM PATTERN 1[15:8] | These bits set the custom pattern 1[15:8] for both channels. | |
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 11 | CUSTOM PATTERN 1[7:0] | |||||||
| Default: 00h | |||
| D[7:0] | CUSTOM PATTERN 1[7:0] | These bits set the custom pattern 1[7:0] for both channels. | |
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 12 | CUSTOM PATTERN 2[15:8] | |||||||
| Default: 00h | |||
| D[7:0] | CUSTOM PATTERN 2[15:8] | These bits set the custom pattern 2[15:8] for both channels. | |
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 13 | CUSTOM PATTERN 2[7:0] | |||||||
| Default: 00h | |||
| D[7:0] | CUSTOM PATTERN 2[7:0] | These bits set the custom pattern 2[7:0] for both channels. | |
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 1F | Always write 0 | FAST OVR THRESHOLD | ||||||
| Default: FFh | |||
| D7 | Always write 0 | ||
| Default value of this bit is '1'. Always write this bit to '0' when the fast OVR thresholds are programmed. | |||
| D[6:0] | FAST OVR THRESHOLD | ||
| The device has a fast OVR mode that indicates an overload condition at the ADC input. The input voltage level at which the overload is detected is referred to as the threshold and is programmable using the FAST OVR THRESHOLD bits. FAST OVR is triggered nine output clock cycles after the overload condition occurs. The threshold at which fast OVR is triggered is (full-scale × [the decimal value of the FAST OVR THRESHOLD bits] / 127). See the Overrange Indication section for details. | |||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 26 | SERDES TEST PATTERN | IDLE SYNC | TESTMODE EN | FLIP ADC DATA | LANE ALIGN | FRANE ALIGN | TX LINK CONFIG DATA | |
| Default: 00h | |||
| D[7:6] | SERDES TEST PATTERN | Sets test patterns in the transport layer of the JESD204B interface. | |
| 00 | Normal operation | ||
| 01 | Outputs clock pattern: | Output is in a 10101010 pattern | |
| 10 | Encoded pattern: | Output is 1111111100000000 | |
| 11 | PRBS sequence: | Output is 215 – 1 | |
| D5 | IDLE SYNC | Sets the output pattern when SYNC~ is asserted. | |
| 0 | Sync code is k28.5 (0xBCBC) | ||
| 1 | Sync code is 0xBC50 | ||
| D4 | TESTMODE EN | Generates a long transport layer test pattern mode according to clause 5.1.63 of the JESD204B specification. | |
| 0 | Test mode disabled | ||
| 1 | Test mode enabled | ||
| D3 | FLIP ADC DATA | ||
| 0 | Normal operation | ||
| 1 | Output data order is reversed: | MSB – LSB | |
| D2 | LANE ALIGN | Inserts a lane alignment character (K28.3) for the receiver to align to the lane boundary, as per section 5.3.3.5 of the JESD204B specification. | |
| 0 | Lane alignment characters are not inserted. | ||
| 1 | Inserts lane alignment characters | ||
| D1 | FRAME ALIGN | Inserts a frame alignment character (K28.7) for the receiver to align to the frame boundary, as per section 5.3.3.4 of the JESD204B specification. | |
| 0 | Frame alignment characters are not inserted. | ||
| 1 | Inserts frame alignment characters | ||
| D0 | TX LINK CONFIG DATA | Disables sending the initial link alignment (ILA) sequence when SYNC~ is de-asserted, '0'. | |
| 0 | ILA enabled | ||
| 1 | ILA disabled | ||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 27 | 0 | 0 | 0 | 0 | 0 | 0 | CTRL K | CTRL F |
| Default: 00h | |||
| D1 | CTRL K | Enables bit for number of frames per multiframe. | |
| 0 | Default | ||
| 1 | Frames per multiframe can be set in register 2Dh | ||
| D0 | CTRL F | Enables bit for number of octets per frame. | |
| 0 | Default | ||
| 1 | Octets per frame can be specified in register 2Ch | ||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 2B | SCRAMBLE EN | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Default: 00h | |||
| D7 | SCRAMBLE EN | Scramble enable bit in the JESD204B interface | |
| 0 | Scrambling disabled | ||
| 1 | Scrambling enabled | ||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 2C | 0 | 0 | 0 | 0 | 0 | 0 | 0 | OCTETS PER FRAME |
| Default: 00h | |||
| D[7:0] | OCTETS PER FRAME | Sets number of octets per frame (F). | |
| 0 | 10x mode using two lanes per ADC | ||
| 1 | 20x mode using one lane per ADC | ||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 2D | 0 | 0 | 0 | FRAMES PER MULTIFRAME | ||||
| Default: 00h | |||
| D[4:0] | FRAMES PER MULTIFRAME | Sets number of frames per multiframe. | |
| After reset, the default settings for frames per multiframe are: | |||
| 10x | K = 16 | ||
| 20x | K = 8 | ||
| For each mode, K should not be set to a lower value. | |||
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 30 | SUBCLASS | 0 | 0 | 0 | 0 | 0 | ||
| Default: 40h | |||
| D[7:5] | SUBCLASS | Sets JESD204B subclass. Note that the default value of these bits after reset is '010', which makes subclass 2 the default class. | |
| 000 | Subclass 0 | Backward compatibility with JESD204A | |
| 001 | Subclass 1 | Deterministic latency using the SYSREF signal | |
| 010 | Subclass 2 | Deterministic latency using SYNC~ detection (default subclass after reset) | |
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 36 | SYNC REQ | LMFC RESET MASK | 0 | 0 | OUTPUT CURRENT SEL | |||
| Default: 00h | |||
| D7 | SYNC REQ | Generates a synchronization request. | |
| 0 | Normal operation | ||
| 1 | Generates sync request | ||
| D6 | LMFC RESET MASK | Mask the LMFC reset coming to digital. | |
| 0 | LMFC reset is not masked | ||
| 1 | Ignores LMFC reset | ||
| D3-D0 | OUTPUT CURRENT SEL | Changes the JESD output buffer current. | |
| 0000 | 16 mA | 1000 | 8 mA |
| 0001 | 15 mA | 1001 | 7 mA |
| 0010 | 14 mA | 1010 | 6 mA |
| 0011 | 13 mA | 1011 | 5 mA |
| 0100 | 20 mA | 1100 | 12 mA |
| 0101 | 19 mA | 1101 | 11 mA |
| 0110 | 18 mA | 1110 | 10 mA |
| 0111 | 17 mA | 1111 | 9 mA |
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 37 | LINK LAYER TESTMODE | LINK LAYER RPAT | 0 | PULSE DET MODES | ||||
| Default: 00h | |||
| D[7:5] | LINK LAYER TESTMODE | Generates a pattern according to clause 5.3.3.8.2 of the JESD204B document. | |
| 000 | Normal ADC data | ||
| 001 | D21.5 (high-frequency jitter pattern) | ||
| 010 | K28.5 (mixed-frequency jitter pattern) | ||
| 011 | Repeats initial lane alignment (generates a K28.5 character and continuously repeats the lane alignment sequences) | ||
| 100 | 12-octet RPAT jitter pattern | ||
| D4 | LINK LAYER RPAT | Changes the running disparity in the modified RPAT pattern test mode (only when the link layer test mode = 100). | |
| 0 | Normal operation | ||
| 1 | Changes disparity | ||
| D[2:0] | PULSE DET MODES | Selects different detection modes for SYSREF (subclass 1) and SYNC (subclass 2). | |
| D2 | D1 | D0 | FUNCTIONALITY |
|---|---|---|---|
| 0 | Don’t care | 0 | Allows all pulses to reset input clock dividers |
| 1 | Don’t care | 0 | Do not allow reset of analog clock dividers |
| Don’t care | 0 -> 1 transition | 1 | Allows one pulse immediately after the 0 -> 1 transition to reset the divider |
| REGISTER ADDRESS | REGISTER DATA | |||||||
|---|---|---|---|---|---|---|---|---|
| A[7:0] (Hex) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 38 | FORCE LMFC COUNT | LMFC COUNT INIT | RELEASE ILANE SEQ | |||||
| Default: 00h | |||
| D7 | FORCE LMFC COUNT | Forces an LMFC count. | |
| 0 | Normal operation | ||
| 1 | Enables using a different starting value for the LMFC counter | ||
| D[6:2] | LMFC COUNT INIT | SYSREF receives the digital block and resets the LMFC count to '0'. | |
| K28.5 stops transmitting when the LMFC count reaches 31. The initial value that the LMFC count resets to can be set using LMFC COUNT INIT. In this manner, the Rx can be synchronized early because the Rx gets the LANE ALIGNMENT SEQUENCE early. The FORCE LMFC COUNT register bit must be enabled. | |||
| D[1:0] | RELEASE ILANE SEQ | Delays the generation of the lane alignment sequence by 0, 1, 2, or 3 multiframes after the code group synchronization. | |
| 00 | 0 | ||
| 01 | 1 | ||
| 10 | 2 | ||
| 11 | 3 | ||