ZHCSOL6 August 2022 ADS131M02-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power-supply voltage | AVDD to AGND | –0.3 | 3.9 | V |
| AGND to DGND | –0.3 | 0.3 | ||
| DVDD to DGND | –0.3 | 3.9 | ||
| DVDD to DGND, CAP tied to DVDD | –0.3 | 2.2 | ||
| CAP to DGND | –0.3 | 2.2 | ||
| Analog input voltage | AINxP, AINxN | AGND – 1.6 | AVDD + 0.3 | |
| Digital input voltage | CS, CLKIN, DIN, SCLK, SYNC/RESET | DGND – 0.3 | DVDD + 0.3 | |
| Input current | Continuous, all pins except power-supply pins | –10 | 10 | mA |
| Temperature | Junction, TJ | 150 | °C | |
| Storage, Tstg | –60 | 150 | ||