ZHCSN79 September 2021 ADS131B02-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| Analog power supply | AVDD to AGND | 2.7 | 3.3 | 3.6 | V | |
| AGND to DGND | –0.3 | 0 | 0.3 | |||
| Digital power supply | DVDD to DGND | 2.7 | 3.3 | 3.6 | V | |
| ANALOG INPUTS(1) | ||||||
| VAINxP, VAINxN |
Absolute input voltage | Gain = 1, 2 | AGND – 0.1 | AVDD – 1.2 | V | |
| Gain = 4, 8, 16, 32, 64, 128 | AGND – 0.3 | AVDD – 2.4 | ||||
| VIN | Differential input voltage | VIN = VAINxP - VAINxN | –VREF / Gain | VREF / Gain | V | |
| EXTERNAL CLOCK SOURCE(2) | ||||||
| fCLKIN | External clock frequency | High-resolution mode | 0.3 | 8.192 | 8.2 | MHz |
| Low-power mode | 0.3 | 4.096 | 4.15 | |||
| Very-low-power mode | 0.3 | 2.048 | 2.08 | |||
| Duty cycle | 40% | 50% | 60% | |||
| DIGITAL INPUTS | ||||||
| Input voltage | DGND | DVDD | V | |||
| TEMPERATURE | ||||||
| TA | Operating ambient temperature | –40 | 125 | °C | ||