ZHCSJC0 January 2019 ADS1260-Q1 , ADS1261-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NO. | ADS1260-Q1 | ADS1261-Q1 | ||
| 1 | AINCOM | AINCOM | Analog
input/output |
Analog input common, IDAC1, IDAC2, VBIAS |
| 2 | CAPP | CAPP | Analog output | PGA output P; connect a 4.7-nF C0G dielectric capacitor across CAPP and CAPN |
| 3 | CAPN | CAPN | Analog output | PGA output N; connect a 4.7-nF C0G dielectric capacitor across CAPP and CAPN |
| 4 | AVDD | AVDD | Analog | Positive analog power supply |
| 5 | AVSS | AVSS | Analog | Negative analog power supply |
| 6 | REFOUT | REFOUT | Analog output | Internal 2.5-V reference output; connect a 10-µF capacitor to AVSS |
| 7 | PWDN | PWDN | Digital input | Power down, active low |
| 8 | RESET | RESET | Digital input | Reset, active low |
| 9 | START | START | Digital input | Start conversion control, active high |
| 10 | CS | CS | Digital input | Serial interface chip select, active low |
| 11 | SCLK | SCLK | Digital Input | Serial interface shift clock |
| 12 | DIN | DIN | Digital Input | Serial interface data input |
| 13 | DRDY | DRDY | Digital output | Data ready indicator, active low |
| 14 | DOUT/DRDY | DOUT/DRDY | Digital output | Dual function serial interface data output and active-low data ready indicator |
| 15 | BYPASS | BYPASS | Analog output | Internal subregulator bypass; connect a 1-µF capacitor to DGND |
| 16 | DGND | DGND | Digital | Digital ground |
| 17 | DVDD | DVDD | Digital | Digital power supply |
| 18 | CLKIN | CLKIN | Digital input | 1) Internal oscillator: connect to DGND
2) External clock: connect clock input |
| 19-22 | NC | NC | — | No connection. Electrically float or connect to DGND |
| 23 | NC | AIN9 | Analog
input/output |
ADS1260-Q1: No connection. Electrically float or connect to DGND
ADS1261-Q1: Analog input 9, IDAC1, IDAC2 |
| 24 | NC | AIN8 | Analog
input/output |
ADS1260-Q1: No connection. Electrically float or connect to DGND
ADS1261-Q1: Analog input 8, IDAC1, IDAC2 |
| 25 | NC | AIN7 | Analog
input/output |
ADS1260-Q1: No connection. Electrically float or connect to DGND
ADS1261-Q1: Analog input 7, IDAC1, IDAC2 |
| 26 | NC | AIN6 | Analog
input/output |
ADS1260-Q1: No connection. Electrically float or connect to DGND
ADS1261-Q1: Analog input 6, IDAC1, IDAC2 |
| 27 | NC | AIN5 | Analog
input/output |
ADS1260-Q1: No connection. Electrically float or connect to DGND
ADS1261-Q1: Analog input 5, IDAC1, IDAC2, GPIO3, ACX2 |
| 28 | AIN4 | AIN4 | Analog
input/output |
ADS1260-Q1: Analog input 4, IDAC1, IDAC2
ADS1261-Q1: Analog input 4, IDAC1, IDAC2, GPIO2, ACX1 |
| 29 | AIN3 | AIN3 | Analog
input/output |
ADS1260-Q1: Analog input 3, IDAC1, IDAC2
ADS1261-Q1: Analog input 3, IDAC1, IDAC2, REFN1, GPIO1, ACX2 |
| 30 | AIN2 | AIN2 | Analog
input/output |
ADS1260-Q1: Analog input 2, IDAC1, IDAC2
ADS1261-Q1: Analog input 2, IDAC1, IDAC2, REFP1, GPIO0, ACX1 |
| 31 | AIN1 | AIN1 | Analog
input/output |
Analog input 1, IDAC1, IDAC2, REFN0 |
| 32 | AIN0 | AIN0 | Analog
input/output |
Analog input 0, IDAC1, IDAC2, REFP0 |
| Thermal Pad | Pad | Pad | — | Exposed thermal pad; Connect to AVSS. Pad must be soldered for mechanical integrity. |