ZHCSJC0 January 2019 ADS1260-Q1 , ADS1261-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The UNLOCK command allows register write access, including access to the contents of the calibration registers that can be changed by the calibration commands. Table 28 shows the UNLOCK command byte sequence.
| DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
|---|---|---|---|---|
| No CRC mode | ||||
| DIN | F5h | Arbitrary | ||
| DOUT/DRDY | FFh | Echo byte 1 | ||
| CRC mode | ||||
| DIN | F5h | Arbitrary | CRC-2 | 00h |
| DOUT/DRDY | FFh | Echo byte 1 | Echo Byte2 | Out CRC-2 |