ZHCSJC0 January 2019 ADS1260-Q1 , ADS1261-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IMUX2[3:0] | IMUX1[3:0] | ||||||
R/W-Fh | R/W-Fh |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | IMUX2[3:0] | R/W | Fh |
IDAC2 Output Multiplexer Select the IDAC2 analog input pin connection. 0000: AIN0 0001: AIN1 0010: AIN2 0011: AIN3 0100: AIN4 0101: AIN5 ( ADS1261-Q1 only) 0110: AIN6 ( ADS1261-Q1 only) 0111: AIN7 ( ADS1261-Q1 only) 1000: AIN8 ( ADS1261-Q1 only) 1001: AIN9 ( ADS1261-Q1 only) 1010: AINCOM 1011: No connection 1100: No connection 1101: No connection 1110: No connection 1111: No connection (default) |
3:0 | IMUX1[3:0] | R/W | Fh |
IDAC1 Output Multiplexer Select the IDAC1 analog input pin connection. 0000: AIN0 0001: AIN1 0010: AIN2 0011: AIN3 0100: AIN4 0101: AIN5 ( ADS1261-Q1 only) 0110: AIN6 ( ADS1261-Q1 only) 0111: AIN7 ( ADS1261-Q1 only) 1000: AIN8 ( ADS1261-Q1 only) 1001: AIN9 ( ADS1261-Q1 only) 1010: AINCOM 1011: No connection 1100: No connection 1101: No connection 1110: No connection 1111: No connection (default) |