ZHCSQZ9A March 2022 – October 2022 ADS117L11
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tp(CSDO) | Propagation delay time, CS falling edge to SDO/DRDY driven state | 20 | ns | |||
| tp(CSDOZ) | Propagation delay time, CS rising edge to SDO/DRDY high impedance state | 20 | ns | |||
| th(SCDO) | Hold time, SCLK rising edge to invalid SDO/DRDY | 3 | ns | |||
| tp(SCDO) | Propagation delay time, SCLK rising edge to valid SDO/DRDY | 23 | ns | |||
| tw(DRH) | Pulse duration, DRDY high | 2 | tCLK | |||
| tp(SCDR) | Propagation delay time, 8th SCLK falling edge to DRDY return high | Synchronized and start/stop control modes | 5 | tCLK | ||
| tp(DODR) | Propagation delay time, last SCLK falling edge of read operation for SDO/DRDY transition from SDO to DRDY mode | SDO_DRDY = 1b |
50 | ns | ||