ZHCSQZ9A March 2022 – October 2022 ADS117L11
PRODUCTION DATA
The offset calibration value is a 24-bit value consisting of three 8-bit registers coded in 2's-complement format. The offset value is subtracted from the conversion data. The 16-bit output data is left-justified to the 24-bit offset value with register 09h the most-significant byte, register 0Ah the middle byte, and register 0Bh the sub-LSB byte. Table 8-9 shows example offset calibration values.
OFFSET CALIBRATION VALUE | OFFSET APPLIED |
---|---|
001000h | –16 LSB |
000100h | –1 LSB |
FFFF00h | 1 LSB |
FFF000h | 16 LSB |