ZHCS311E May 2009 – December 2024 ADS1113 , ADS1114 , ADS1115
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION(1) | |||
|---|---|---|---|---|---|
| NAME | ADS1113 | ADS1114 | ADS1115 | ||
| ADDR | 1 | 1 | 1 | Digital input | I2C target address select |
| AIN0 | 4 | 4 | 4 | Analog input | Analog input 0 |
| AIN1 | 5 | 5 | 5 | Analog input | Analog input 1 |
| AIN2 | — | — | 6 | Analog input | Analog input 2 (ADS1115 only) |
| AIN3 | — | — | 7 | Analog input | Analog input 3 (ADS1115 only) |
| ALERT/RDY | — | 2 | 2 | Digital output | Comparator output or conversion ready (ADS1114 and ADS1115 only). Open-drain output. Connect to VDD using a pullup resistor. |
| GND | 3 | 3 | 3 | Analog | Ground |
| NC | 2, 6, 7 | 6, 7 | — | — | No connect. Leave the pin floating or connect to GND. |
| SCL | 10 | 10 | 10 | Digital input | Serial clock input. Connect to VDD using a pullup resistor. |
| SDA | 9 | 9 | 9 | Digital I/O | Serial data input and output. Connect to VDD using a pullup resistor. |
| VDD | 8 | 8 | 8 | Analog | Power supply. Connect a 0.1μF, power-supply decoupling capacitor to GND. |