ZHCSHA5E july 2010 – july 2023 ADS1013-Q1 , ADS1014-Q1 , ADS1015-Q1
PRODUCTION DATA
Table 8-1 shows the design parameters for this application.
| DESIGN PARAMETER | VALUE |
|---|---|
| Supply voltage (VDD) | 5 V |
| Voltage across shunt resistor (VSHUNT) | ±50 mV |
| Output data rate (DR) | ≥200 readings per second |
| Typical measurement accuracy at TA = 25°C(1) | ±0.25% |