ZHCSHA5E july 2010 – july 2023 ADS1013-Q1 , ADS1014-Q1 , ADS1015-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| Power supply (VDD to GND) | 2 | 5.5 | V | |||
| ANALOG INPUTS(1) | ||||||
| FSR | Full-scale input voltage range(2) (VIN = V(AINP) – V(AINN)) | ±0.256 | ±6.144 | V | ||
| V(AINx) | Absolute input voltage | GND | VDD | V | ||
| DIGITAL INPUTS | ||||||
| VDIG | Digital input voltage | GND | 5.5 | V | ||
| TEMPERATURE | ||||||
| TA | Operating ambient temperature | –40 | 125 | °C | ||