ZHCSHA5E july 2010 – july 2023 ADS1013-Q1 , ADS1014-Q1 , ADS1015-Q1
PRODUCTION DATA
The ADS101x-Q1 have one address pin, ADDR, that configures the I2C address of the device. This pin can be connected to GND, VDD, SDA, or SCL, allowing for four different addresses to be selected with one pin, as shown in Table 7-2. The state of address pin ADDR is sampled continuously. Use the GND, VDD, and SCL addresses first. If SDA is used as the device address, hold the SDA line low for at least 100 ns after the SCL line goes low to make sure the device decodes the address correctly during I2C communication.
| ADDR PIN CONNECTION | TARGET ADDRESS |
|---|---|
| GND | 1001000b |
| VDD | 1001001b |
| SDA | 1001010b |
| SCL | 1001011b |