ZHCSHA5E july 2010 – july 2023 ADS1013-Q1 , ADS1014-Q1 , ADS1015-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power-supply voltage | VDD to GND | –0.3 | 7 | V |
| Analog input voltage | AIN0, AIN1, AIN2, AIN3 | GND – 0.3 | VDD + 0.3 | V |
| Digital input voltage | SDA, SCL, ADDR, ALERT/RDY | GND – 0.3 | 5.5 | V |
| Input current, continuous | Any pin except power supply pins | –10 | 10 | mA |
| Temperature | Operating ambient, TA | –40 | 125 | °C |
| Junction, TJ | –40 | 150 | ||
| Storage, Tstg | –60 | 150 | ||