ZHCSNC3B February 2021 – October 2022 ADC3561 , ADC3562 , ADC3563
PRODUCTION DATA
If required, the serial interface registers can be cleared and reset to default settings during operation either:
After hardware or software reset the wait time is also ~ 200000 clock cycles before the SPI registers can be programmed.