ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BLKTHHH | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BLKTHHL | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BLKTHLH | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BLKTHLL | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | BLKTHHH BLKTHHL BLKTHLH BLKTHLL | R/W | 0h | These registers set the four different thresholds for the hysteresis function threshold values from 0 to 256 (2TH), where 256 is equivalent to the peak amplitude. Example: BLKTHHH is set to –2 dBFS from peak: 10(-2 / 20) × 256 = 203, then set 5407h, 5C07h = CBh. |