ZHCSNM2A December 2021 – April 2022 ADC128S102-SEP
PRODUCTION DATA
A positive-supply-only data acquisition (DAQ) system is capable of digitizing up to eight single-ended input signals ranging from 0 V to 5 V with BW = 10 kHz and a throughput up to 500 kSPS. The ADC128S102-SEP must interface to an MCU whose supply is set at 5 V. To interface with an MCU that operates at 3.3 V or lower, VA and VD must be separated and care must be taken to ensure that VA is powered before VD.