ZHCSHO8A February 2018 – April 2020 ADC08DJ3200
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FS_RANGE_A[15:8] | |||||||
| R/W-0xA0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FS_RANGE_A[7:0] | |||||||
| R/W-0x00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | FS_RANGE_A | R/W | 0xA000h | This field enables adjustment of the analog full-scale range for INA.
0x0000: Settings below 0x2000 may result in degraded device performance 0x2000: 500 mVPP - Recommended minimum setting 0xA000: 800 mVPP (default) 0xFFFF: 1000 mVPP |