TPS3125

正在供货

具有手动复位功能的推挽式、电源电压监控器

产品详情

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.2, 1.5, 1.8, 3 Features Complimentary output, Manual reset capable Reset threshold accuracy (%) 3.7 Iq (typ) (mA) 0.014 Output driver type/reset output Active-high, Active-low, Push-Pull Time delay (ms) 180 Supply voltage (min) (V) 0.75 Supply voltage (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.2, 1.5, 1.8, 3 Features Complimentary output, Manual reset capable Reset threshold accuracy (%) 3.7 Iq (typ) (mA) 0.014 Output driver type/reset output Active-high, Active-low, Push-Pull Time delay (ms) 180 Supply voltage (min) (V) 0.75 Supply voltage (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Minimum supply voltage of 0.75V
  • Supply voltage supervision range:
    • 1.2V, 1.5V, 1.8V (TPS312x)
    • 3V (TPS3125 devices only)
    • Other versions on request
  • Power-on reset generator with fixed delay time of 180ms
  • Manual reset input (TPS3123/5/6/8)
  • Watchdog timer retriggers the RESET output at VDD ≥ VIT
  • Supply current of 14µA (typical)
  • Small SOT23-5 package
  • Temperature range of –40°C to +85°C
  • Reset output available in Push-Pull (Active-Low and High) and Open-Drain (Active-Low)
  • Minimum supply voltage of 0.75V
  • Supply voltage supervision range:
    • 1.2V, 1.5V, 1.8V (TPS312x)
    • 3V (TPS3125 devices only)
    • Other versions on request
  • Power-on reset generator with fixed delay time of 180ms
  • Manual reset input (TPS3123/5/6/8)
  • Watchdog timer retriggers the RESET output at VDD ≥ VIT
  • Supply current of 14µA (typical)
  • Small SOT23-5 package
  • Temperature range of –40°C to +85°C
  • Reset output available in Push-Pull (Active-Low and High) and Open-Drain (Active-Low)

The TPS312x family of voltage supervisory circuits provides voltage monitoring down to 1.2V rails and timing supervision, primarily for DSP and processor-based systems. All devices in the family monitor the power rail and assert RESET output when the power rail is under the threshold voltage target (VIT-). The threshold voltage is programmed into the device to minimize external components. Built-in hysteresis prevents false triggering. The RESET output is not valid for supply voltage (VDD) under 0.75V. The TPS312x family includes devices with active high output for use as disable during malfunction and active-low outputs for most systems where high output indicates properly functioning system.

The TPS3123/3124/3128 also include the watchdog timer functionality to monitor timely digital pulses from the processor and issue an alert if the expected pulse does not arrive on time due to potential software freeze or hang. Such integration of supply rail monitoring and the watch dog timer feature is very helpful in always on systems, such as Factory Automation and Communications Infrastructure.

In addition the TPS3123/5/6/8 devices incorporate a manual reset input, MR, to force RESET triggered by an event unrelated to the voltage rail monitoring of the pulses monitored by the watch dog timer. A low level at MR causes RESET to become active. The TPS3124 devices do not have the input MR, but include a high-level output RESET same as the TPS3125 and TPS3126 devices.

All devices in the family are available in a 5-pin SOT23-5 package and are characterized for operation over a temperature range of –40°C to +85°C.

The TPS312x family of voltage supervisory circuits provides voltage monitoring down to 1.2V rails and timing supervision, primarily for DSP and processor-based systems. All devices in the family monitor the power rail and assert RESET output when the power rail is under the threshold voltage target (VIT-). The threshold voltage is programmed into the device to minimize external components. Built-in hysteresis prevents false triggering. The RESET output is not valid for supply voltage (VDD) under 0.75V. The TPS312x family includes devices with active high output for use as disable during malfunction and active-low outputs for most systems where high output indicates properly functioning system.

The TPS3123/3124/3128 also include the watchdog timer functionality to monitor timely digital pulses from the processor and issue an alert if the expected pulse does not arrive on time due to potential software freeze or hang. Such integration of supply rail monitoring and the watch dog timer feature is very helpful in always on systems, such as Factory Automation and Communications Infrastructure.

In addition the TPS3123/5/6/8 devices incorporate a manual reset input, MR, to force RESET triggered by an event unrelated to the voltage rail monitoring of the pulses monitored by the watch dog timer. A low level at MR causes RESET to become active. The TPS3124 devices do not have the input MR, but include a high-level output RESET same as the TPS3125 and TPS3126 devices.

All devices in the family are available in a 5-pin SOT23-5 package and are characterized for operation over a temperature range of –40°C to +85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS35 正在供货 具有超时看门狗计时器的纳安级静态电流精密监控器 Improved IQ and higher accuracy

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPS3123 Ultra-Low Voltage Processor Supervisory Circuits 数据表 (Rev. G) PDF | HTML 2024年 6月 11日
测试报告 TIDA-00352 Test Results 2014年 12月 11日
测试报告 TIDA-00309 Test Results 2014年 11月 17日
应用手册 Video Aggregation HD-SDI Interface Application Sheet 2014年 10月 1日
应用手册 Video Aggregation – Display Port Interface Application Sheet 2013年 12月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TL16C750EEVM — TL16C750E 128 字节 FIFO 分数波特率 UART 评估模块

借助此 EVM,用户能够评估 TL16C750E 器件及其特性。该 EVM 包括一个板载 3.3V LDO,还能对在更高电压轨上运行的处理器进行电平转换。
用户指南: PDF
TI.com 上无现货
物料清单 (BOM)

TIDA-00309 BOM

TIDRBU7.PDF (184 KB)
物料清单 (BOM)

TIDA-00352 BOM (Daughter Card)

TIDRC54.PDF (236 KB)
物料清单 (BOM)

TIDA-00352 BOM (Motherboard)

TIDRC55.PDF (283 KB)
CAD/CAE 符号

TIDA-00309 CAD Files

TIDRBU9.ZIP (298 KB)
CAD/CAE 符号

TIDA-00352 CAD Files (Daughter Card)

TIDRC58.ZIP (1148 KB)
CAD/CAE 符号

TIDA-00352 CAD Files (Motherboard)

TIDRC59.ZIP (2759 KB)
光绘文件

TIDA-00309 Gerber

TIDC764.ZIP (2361 KB)
PCB 布局

TIDA-00309 PCB

TIDRBU8.PDF (6984 KB)
PCB 布局

TIDA-00352 PCB (Daughter Card)

TIDRC56.PDF (1522 KB)
PCB 布局

TIDA-00352 PCB (Motherboard)

TIDRC57.PDF (6984 KB)
原理图

TIDA-00309 Schematic

TIDRBU6.PDF (4146 KB)
原理图

TIDA-00352 Schematic (Daughter Card)

TIDRC52.PDF (169 KB)
原理图

TIDA-00352 Schematic (Motherboard)

TIDRC53.PDF (427 KB)
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
TIDA-00352 — SDI 视频聚合参考设计

这款经过验证的参考设计是一个完整的四通道 SDI 聚合与解聚解决方案。使用一个 TLK10022 将四个同步 HD-SDI 源聚合到一条 5.94 Gbps 串行链路中。串行数据经由铜缆或光缆传输;使用另一个 TLK10022 来解聚并无缝重现原始视频内容。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00309 — DisplayPort 视频 4:1 聚合参考设计

这款经过验证的参考设计是一个完整的四通道 DisplayPort 聚合与解聚解决方案。其中使用一个 TLK10022 将四个同步 DisplayPort (DP) 源一起聚合到一条 10.8 Gbps 串行链路中。串行数据经由铜缆或光缆传输,其中使用另一个 TLK10022 来解聚并无缝重现原始视频内容。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频