LM185-1.2QML-SP Micropower Voltage Reference Diode | 德州仪器 TI.com.cn

LM185-1.2QML-SP (正在供货)

Micropower Voltage Reference Diode

Micropower Voltage Reference Diode - LM185-1.2QML-SP
数据表
 

备选器件推荐

  • LM185-1.2QML  - 器件与被比较器件具有相似功能,但并不功能等效。 

描述

The LM185-1.2 is a micropower 2-terminal band-gap voltage regulator diodes. Operating over a 10µA to 20mA current range, it features exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185-1.2 band-gap reference uses only transistors and resistors, low noise and good long term stability result.

Careful design of the LM185-1.2 has made the device exceptionally tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.

The extremely low power drain of the LM185-1.2 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life.

Further, the wide operating current allows it to replace older references with a tighter tolerance part.

特性

  • Operating Current of 10µA to 20mA
  • 1Ω Maximum Dynamic Impedance (Typical)
  • Low Temperature Coefficient
  • Radiation Qualified Option
    • 100 krad
    • Low Dose Rate Tested at 10 mrad/s

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 电压基准产品

 
Vin (Min) (V)
Vin (Max) (V)
VO (V)
Initial Accuracy (Max) (%)
Temp Coeff (Max) (ppm/ degree C)
Rating
Operating Temperature Range (C)
Package Group
VO Adj (Max) (V)
VO Adj (Min) (V)
Iz for Regulation (Min) (uA)
Temp Coeff (Typ) (ppm/ degree C)
LM185-1.2QML-SP LM185-1.2QML
1.2     1.2    
1.2     1.2    
1.2     1.2    
1     1    
150     150    
Space     Military    
-55 to 125     -55 to 125    
CFP
TO    
CFP
TO    
1.2     1.2    
1.2     1.2    
10     10    
30
50    
30
50    

其它合格版本 LM185-1.2QML-SP

版本 器件型号 定义
军事应用 LM185-1.2QML 获 QML 认证,用于军事与国防应用