UCC28600

正在供货

8 引脚准谐振绿色环保模式反激式控制器

产品详情

Operating temperature range (°C) -40 to 105 Control mode Secondary-side regulation Topology Flyback Rating Catalog Features Light load efficiency, Overcurrent protection, Quasi-Resonant, Secondary-side regulated Duty cycle (max) (%) 99
Operating temperature range (°C) -40 to 105 Control mode Secondary-side regulation Topology Flyback Rating Catalog Features Light load efficiency, Overcurrent protection, Quasi-Resonant, Secondary-side regulated Duty cycle (max) (%) 99
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Green-Mode Controller With Advanced Energy
    Saving Features
  • Quasi-Resonant Mode Operation for Reduced
    EMI and Low Switching Losses (Low-Voltage
    Valley Switching)
  • Low Standby Current for Minimum System No-
    Load Power Consumption
  • Low Start-up Current: 25-µA Maximum
  • Programmable Line and Load Over-Voltage
    Protection
  • Internal Over-Temperature Protection
  • Current Limit Protection
    • Cycle-by-Cycle Power Limit
    • Primary-Side Over-Current Hiccup Restart
      Mode
  • 1-A Sink, –0.75-A Source TrueDrive™ Gate Drive
    Output
  • Programmable Soft-Start
  • Green-Mode Status Pin (PFC Disable Function)
  • Green-Mode Controller With Advanced Energy
    Saving Features
  • Quasi-Resonant Mode Operation for Reduced
    EMI and Low Switching Losses (Low-Voltage
    Valley Switching)
  • Low Standby Current for Minimum System No-
    Load Power Consumption
  • Low Start-up Current: 25-µA Maximum
  • Programmable Line and Load Over-Voltage
    Protection
  • Internal Over-Temperature Protection
  • Current Limit Protection
    • Cycle-by-Cycle Power Limit
    • Primary-Side Over-Current Hiccup Restart
      Mode
  • 1-A Sink, –0.75-A Source TrueDrive™ Gate Drive
    Output
  • Programmable Soft-Start
  • Green-Mode Status Pin (PFC Disable Function)

The UCC28600 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements.

UCC28600 integrates built-in advanced energy saving features with high-level protection features to provide cost-effective solutions for energy-efficient power supplies. UCC28600 incorporates frequency fold-back and green-mode operation to reduce the switching losses at light-load and no-load conditions.

UCC28600 is available in the 8-pin SOIC package. Operating junction temperature range is –40°C to +105°C.

The UCC28600 Design Calculator, (SLVC104), located in the Tools and Software section of the UCC28600 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.

The UCC28600 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements.

UCC28600 integrates built-in advanced energy saving features with high-level protection features to provide cost-effective solutions for energy-efficient power supplies. UCC28600 incorporates frequency fold-back and green-mode operation to reduce the switching losses at light-load and no-load conditions.

UCC28600 is available in the 8-pin SOIC package. Operating junction temperature range is –40°C to +105°C.

The UCC28600 Design Calculator, (SLVC104), located in the Tools and Software section of the UCC28600 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
UCC28600-Q1 正在供货 具有绿色环保模式的汽车类 8 引脚电流模式反激式控制器 Automotive qualified version

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 18
类型 标题 下载最新的英语版本 日期
* 数据表 UCC28600 8-Pin Quasi-Resonant Flyback Green-Mode Controller 数据表 (Rev. K) PDF | HTML 2015年 8月 31日
应用简报 Flyback Selection Guide PDF | HTML 2022年 6月 23日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
应用手册 Selecting Electrolitic Bus Capacitor for Universal Input 2018年 7月 17日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
白皮书 Advancing Power Supply Solutions Through the Promise of GaN 2015年 2月 24日
应用手册 基于 UCC28600 的谐振工作模式的反激变换器的效率分析 2014年 4月 16日
更多文献资料 Exposing the Inner Behavior of a Quasi-Resonant Flyback Converter 2013年 10月 29日
应用手册 Compensation Design with TL431 for UCC28600 2013年 1月 16日
用户指南 A 600-W Input, Isolated PFC Power Supply for AVR Amplifiers. (Rev. C) 2012年 9月 20日
应用手册 Flyback Transformer Design for the UCC28600 (Rev. A) 2011年 4月 13日
用户指南 Quasi-Resonant Flyback Converter Universal Off-Line Input 65-W Evaluation Module (Rev. C) 2010年 6月 18日
应用手册 UCC28600 低待机功耗高效率的交直流电源转换控制器 2008年 10月 28日
应用手册 Design Considerations for the UCC28600 (Rev. B) 2008年 5月 1日
用户指南 UCC28600 120-W Evaluation Module User's Guide (Rev. A) 2006年 10月 19日
应用手册 Bootstrap Circuit for Green Mode Applications 2006年 1月 27日
更多文献资料 Seminar 300 Topic 8 - Switching Power Supply Design Review 2001年 2月 15日
更多文献资料 Seminar 400 Topic 2 - Design of Flyback Transformers and Filter Inductors 2001年 2月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

UC28600 TINA-TI Transient Reference Design

SLUM608.TSC (5529 KB) - TINA-TI Reference Design
仿真模型

UC28600 TINA-TI Transient Spice Model

SLUM607.ZIP (27 KB) - TINA-TI Spice Model
仿真模型

UCC28600 PSpice Transient Model

SLUM536.ZIP (16 KB) - PSpice Model
计算工具

SLVC104 UCC28600 Design Calculator

支持的产品和硬件

支持的产品和硬件

产品
交流/直流和直流/直流控制器(外部 FET)
UCC28600 8 引脚准谐振绿色环保模式反激式控制器
参考设计

PMP40473 — 适用于洗衣机的 85 - 115Vac 输入至隔离式三路输出反激式参考设计

这是一款适用于工业应用的准谐振 (QR) 反激参考设计,它说明了如何使用 UCC28600 控制器将交流输入电压 85 - 115Vac 转换为多个隔离式输出:24V/0.5A、12V/0.9A 和 15V/20mA。利用 UCC28600 的准谐振开关功能,该设计可实现高达 87.5% 的峰值效率,且空载损耗低于 82mW。
测试报告: PDF
原理图: PDF
参考设计

PMP40347 — 适用于电表的三相交流输入、12W 输出参考设计

该参考设计专为三相电表应用而设计。它使用 UCC28600 准谐振反激式控制器,可通过范围极大的 110VAC 至 420VAC 输入源生成三个 3KV 隔离式输出电源轨。这 3 个输出电源轨具有能够提高系统可靠性的独立保护。在 12V 0.7A 电源轨上使用了同步降压转换器 TPS560430 为 POST 模块生成 0.1% 输出纹波电压。电路板尺寸为 100mm(长)*50mm(宽)*20mm(高)。
测试报告: PDF
原理图: PDF
参考设计

PMP30094 — 三相电子电表准谐振反激参考设计

PMP30094 专为电表而设计。它采用 UCC28600 准谐振反激式控制器从三相输入提供两路隔离式输出(5V @ 2A 和 7V @ 0.3A)。输入电压范围为 140VAC 至 470VAC。
测试报告: PDF
原理图: PDF
参考设计

PMP10150 — 通用交流输入、双路 12V、-8.5V 输出准谐振反激转换器参考设计

PMP10150 参考设计使用 UCC28600 准谐振反激式控制器来利用通用的直流输入生成一个 12 V 和一个 -8.5 V 的输出。光耦合器用于调节 12 V 输出。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00127 — 用于保护继电器的 30W 超宽范围电源

此用于保护继电器的电源解决方案处理超宽范围的交流 (88-276VAC) 和直流 (24-250VDC) 输入,使其成为为各种保护继电器供电的理想平台。此电源设计为输出许多保护继电器所需的工业标准电压(如 +/- 12V 和隔离 6.75V),同时还提供出色的线路和负载调整 (< +/- 3%)。此解决方案为大功率 (30W) 而设计,具有很高的效率(高达 78%),还针对 IEC61000-4(EFT 和浪涌)和 CISPR 11 A 类(干扰)进行了认证前测试。
用户指南: PDF
原理图: PDF
英语版: PDF
参考设计

PMP10121 — 离线 AC/DC 77W 准谐振反激转换器参考设计

PMP10121 参考设计采用 UCC28600 准谐振反激式控制器从交流输入生成 22V @ 3.5A 输出。此反激式转换器并非隔离式,无需光耦合器即可进行调节。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00412 — 360W 数控相移全桥转换器

此直流-直流电源转换器采用 UCD3138CC64EVM-030 子卡实现数字控制功能。该子卡具有预加载的固件,为相移全桥转换器提供所需的控制功能。TIDA-00412 (UCD3138PSFBEVM-027) 接受 370 至 400VDC 的直流输入,并输出典型的 12VDC 电压,而其满载输出功率为 360W,最大输出电流为 30A。
原理图: PDF
参考设计

TIDA-00381 — 具有高侧/低侧驱动器的 360W 相移全桥谐振 LLC

该电源采用全桥谐振 LLC,在斜升、轻载、低输出电压时进行相移。这种运行模式可以替代 LLC 中的 PWM 运行模式,从而在轻载应用中显著提高效率。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00512 — 340W 数控 LLC 谐振半桥 DC-DC 电源转换参考设计

此设计是一种 LLC 谐振半桥直流-直流功率转换器,具有采用 3138ACC32EVM-149 子卡的数字控制功能。子卡控制功能同预加载的固件协作,为 LLC 谐振半桥转换器提供必要的控制功能。TIDA-00512 (3138ALLCEVM-150) 接受 350VDC 至 400VDC 的直流输入,并输出额定 12VDC,其中满载输出功率为 340W 或最大输出电流为 29A。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频