TPS53679
- Intel VR13 Serial VID (SVID) Compliant
- Full VR13 Server Feature Set Including Digital Input Power Monitor
- Programmable Loop Compensations
- Configurable with Non-Volatile Memory (NVM) for Low External Component Counts
- Individual Phase Current Calibrations and Reports
- Dynamic Phase Shedding with Programmable Current Threshold for Optimizing Efficiency at Light and Heavy Loads
- Fast Phase-Adding for Undershoot Reduction (USR)
- Backward VR12.0 and VR12.5 Compatible
- 8-Bit DAC with Selectable 5 mV or 10 mV Resolution and Output Ranges from 0.25 V to 1.52 V or 0.5 to 2.8125 V for Dual Channels
- Driverless Configuration for Efficient High-Frequency Switching
- Fully Compatible with TI NextFET™ Power Stage for High-Density Solutions
- Accurate, Adjustable Voltage Positioning
- Patented AutoBalance™ Phase Balancing
- Selectable, 16-level Per-Phase Current Limit
- PMBus™ System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
- Dynamic Output Voltage Transitions with Programmable Slew Rates via SVID or PMBus Interface
- Conversion Voltage Range: 4.5 V to 17 V
- Low Quiescent Current
The TPS53679 is a fully VR13 SVID compliant step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET ™power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the Intel® VR13™ features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.
The TPS53679 device if offered in a thermally enhanced -pin QFN packaged and is rated to operate from –40°C to 125°C.
申请了解更多信息
要获取完整数据表和其他设计支持工具,请立即申请。
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS53679 Dual-Channel (6-Phase +1-Phase) or (5-Phase + 2-Phase) D-CAP+™ Step-Down Multiphase Controller with NVM and PMBus™ for VR13 Server VCORE 数据表 | PDF | HTML | 2017年 8月 7日 | ||
应用手册 | 多相降压设计大全(第 1 部分) (Rev. B) | PDF | HTML | 英语版 (Rev.B) | 2021年 5月 3日 | ||
应用手册 | D-CAP+TM Control for Multiphase Step-Down Voltage Regulators for Powering Microp | 2019年 1月 13日 | ||||
应用手册 | NVM Programming for VR13 Power Controllers | PDF | HTML | 2018年 5月 4日 | |||
技术文章 | The D-CAP+™ Modulator: Evaluating the small-signal robustness | PDF | HTML | 2017年 11月 15日 | |||
技术文章 | An introduction to the D-CAP+™ modulator and its real world performance | PDF | HTML | 2017年 11月 8日 | |||
用户指南 | Using the Fusion Digital Power Designer for TPS536xx VR13 Multiphase Solutions | 2016年 12月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
FUSION_DIGITAL_POWER_DESIGNER — Digital Power 软件
TIDA-01367 — Cavium CN99xx Thunder X2 CPU PMBus VDD/VDD SRAM 核心功耗设计
该控制器的双路输出分别面向具有六相设计的 240A、0.8V 内核轨和 20A、0.85V 辅助轨。智能功率级和集成 PMBus™ 便于轻松设置输出电压和遥测关键设计参数。此参考设计允许对电源进行配置、输出电压调整和补偿调整,并可监控输入和输出电压、电流、功率和温度。
TI 的 Fusion Digital Power™ 设计器可用于系统编程、监控、验证和特性描述。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
WQFN (RSB) | 40 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点