TPS2553

正在供货

高电平有效且具有反向阻断功能的 0.075-1.7A 可调节ILIMIT、2.5-6.5V、85mΩ USB 电源开关

产品详情

Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 6.5 Continuous current (max) (A) 1.5 Current limit (A) 0.075 to 1.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 7.5% (925mA min / 1075mA max) Rating Catalog
Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 6.5 Continuous current (max) (A) 1.5 Current limit (A) 0.075 to 1.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 7.5% (925mA min / 1075mA max) Rating Catalog
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • Up to 1.5-A Maximum Load Current
  • ±6% Current-Limit Accuracy at 1.7 A (Typical)
  • Meets USB Current-Limiting Requirements
  • Backwards Compatible With TPS2550 and TPS2551
  • Adjustable Current Limit: 75 mA to 1700 mA (Typical)
  • Constant-Current (TPS255x) and Latch-Off (TPS255x-1) Versions
  • Fast Overcurrent Response - 2 µs (Typical)
  • 85-mΩ High-Side MOSFET (DBV Package)
  • Reverse Input-Output Voltage Protection
  • Operating Range: 2.5 V to 6.5 V
  • Built-In Soft Start
  • 15-kV ESD Protection per IEC 61000-4-2 (With External Capacitance)
  • UL Listed – File No. E169910 and NEMKO IEC60950-1-am1 ed2.0
  • See the TI Switch Portfolio
  • Up to 1.5-A Maximum Load Current
  • ±6% Current-Limit Accuracy at 1.7 A (Typical)
  • Meets USB Current-Limiting Requirements
  • Backwards Compatible With TPS2550 and TPS2551
  • Adjustable Current Limit: 75 mA to 1700 mA (Typical)
  • Constant-Current (TPS255x) and Latch-Off (TPS255x-1) Versions
  • Fast Overcurrent Response - 2 µs (Typical)
  • 85-mΩ High-Side MOSFET (DBV Package)
  • Reverse Input-Output Voltage Protection
  • Operating Range: 2.5 V to 6.5 V
  • Built-In Soft Start
  • 15-kV ESD Protection per IEC 61000-4-2 (With External Capacitance)
  • UL Listed – File No. E169910 and NEMKO IEC60950-1-am1 ed2.0
  • See the TI Switch Portfolio

The TPS255x and TPS255x-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5 A of continuous load current. These devices offer a programmable current-limit threshold between 75 mA and 1.7 A (typical) through an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

TPS255x devices limit the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. TPS255x-1 devices provide circuit breaker functionality by latching off the power switch during overcurrent or reverse-voltage situations. An internal reverse-voltage comparator disables the power-switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.

The TPS255x and TPS255x-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5 A of continuous load current. These devices offer a programmable current-limit threshold between 75 mA and 1.7 A (typical) through an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

TPS255x devices limit the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. TPS255x-1 devices provide circuit breaker functionality by latching off the power switch during overcurrent or reverse-voltage situations. An internal reverse-voltage comparator disables the power-switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS25221 正在供货 高电平有效且具有反向阻断功能的 0.275-2.7A 可调节ILIMIT、2.5-5.5V、70mΩ USB 电源开关 This product features 0.275-A to 2.7-A adjustable current limit, 70-mΩ RDS(on) and lower 1 ku price.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS255xx Precision Adjustable Current-Limited Power-Distribution Switches 数据表 (Rev. F) PDF | HTML 2014年 8月 15日
证书 TPS255x UL 2367 Certificate of Compliance E169910-20090213 2024年 6月 25日
证书 TPS255x UL Certificate of Compliance IEC 62368-1 (Rev. A) 2024年 6月 24日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
设计指南 2-Port USB 3.0 Hub (TIDA-00287) 2014年 8月 1日
用户指南 Power-Distribution Switch with Adjustable Current-Limit EVM 2008年 10月 8日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS2553DBVEVM-364 — 具有用于 TPS2553DBVEVM-364 的可调节限流评估模块的配电开关

TPS2552/3DBVEVM 和 TPS2552/3DRVEVM 是评估模块 (EVM),适用于德州仪器 (TI) 的具有可调节限流的配电开关系列。这些 EVM 在 2.5V 至 6.5V 的电压范围内工作。板载跳线将输出限流设置为 0.5A 或 1A。测试点允许方便快捷地访问所有关键节点电压。

用户指南: PDF
TI.com 上无现货
评估板

TPS2553DRVEVM-364 — 具有用于 TPS2553DRVEVM-364 的可调节限流评估模块的配电开关

评估模块 (EVM) TPS2552/3DBVEVM 和 TPS2552/3DRVEVM,适用于德州仪器 (TI) 的具有可调节限流的配电开关系列。这些 EVM 在 2.5V 至 6.5V 的电压范围内工作。板载跳线将输出限流设置为 0.5A 或 1A。测试点允许方便快捷地访问所有关键节点电压。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS2553 TINA-TI Transient Reference Design

SLVM869.TSC (140 KB) - TINA-TI Reference Design
仿真模型

TPS2553 TINA-TI Transient Spice Model

SLVM868.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS2553 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM425B.ZIP (47 KB) - PSpice Model
计算工具

TPS255X-CURRENT-LIMIT-CALC Current-Limit Calculator

支持的产品和硬件

支持的产品和硬件

产品
USB 电源开关和充电端口控制器
TPS2552 低电平有效且具有反向阻断功能的 0.075-1.7A 可调节ILIMIT、2.5-6.5V、85mΩ USB 电源开关 TPS2552-1 低电平有效且具有闭锁和反向阻断功能的 0.075-1.7A 可调节ILIMIT、2.5-6.5V、85mΩ USB 电源开关 TPS2553 高电平有效且具有反向阻断功能的 0.075-1.7A 可调节ILIMIT、2.5-6.5V、85mΩ USB 电源开关 TPS2553-1 高电平有效且具有闭锁和反向阻断功能的 0.075-1.7A 可调节ILIMIT、2.5-6.5V、85mΩ USB 电源开关
参考设计

TIDA-010008 — 用于针对电网应用提供瞬态保护且基于平缓钳位 TVS 的参考设计

该参考设计采用多种方法,使用平缓钳位浪涌保护措施、ESD 器件、电子保险丝或负载开关,来保护交流或直流模拟输入、直流模拟输出、交流或直流二进制输入、带高侧或低侧驱动器的数字输出、LCD 偏置电源、USB 接口(电源和数据)和具有 24、12 或 5V 输入的板载电源(用于多个电网应用),使其免受过压、过载和瞬变(1.2/50us,42Ω)的影响。该设计监测温度、湿度、磁场和电源以进行诊断。
设计指南: PDF
原理图: PDF
参考设计

TIDM-HAHSCPTO — 高度可用的高速计数器 (HSC) 和脉冲序列输出 (PTO) 参考设计

此参考设计为与运动控制相关的两种不同工业输入/输出功能提供固件和测试平台:高速计数器 (HSC) 和脉冲序列输出 (PTO)。此设计基于适合在高可用性和/或功能安全也属于重要要求的工业应用中使用的微控制器平台。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00287 — 2 端口 USB 3.0 集线器

这项经过验证的参考设计是一款符合 USB 3.0 标准的双端口集线器。该设计可在上游端口上提供同步 SuperSpeed 和高速/全速连接,并且能在下游端口上提供 SuperSpeed、高速、全速或低速连接。

该集线器设计可为每个下游端口提供电源控制,还可以提供过流保护和 ESD 保护。

设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 6 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频