主页 电源管理 电源开关 负载开关

TPS22945

正在供货

使能端高电平有效、具有电流限制和消隐功能的 5.5V、0.1A、500mΩ 负载开关

产品详情

Number of channels 1 Vin (min) (V) 1.62 Vin (max) (V) 5.5 Imax (A) 0.2 Ron (typ) (mΩ) 500 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 40 Soft start Fixed Rise Time Current limit type Fixed Features Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Thermal shutdown
Number of channels 1 Vin (min) (V) 1.62 Vin (max) (V) 5.5 Imax (A) 0.2 Ron (typ) (mΩ) 500 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 40 Soft start Fixed Rise Time Current limit type Fixed Features Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Thermal shutdown
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON resistance
    • rON = 0.4 Ω at VIN = 5.5 V
    • rON = 0.5 Ω at VIN = 3.3 V
    • rON = 0.6 Ω at VIN = 2.5 V
    • rON = 0.8 Ω at VIN = 1.8 V
  • Minimum Current Limit: 40 mA or 100 mA
  • Undervoltage Lockout (UVLO)
  • Thermal Shutdown
  • Shutdown Current < 1 µA
  • Fast Current Limit Response Time
  • Fault Blanking
  • Auto Restart
  • 1.8-V Compatible Control Input Thresholds
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Tiny SC-70 (DCK) Package
  • UL Recognized Component (UL File 169910)
  • Evaluated to IEC 60950-1, Ed 2, Am1, Annex CC,
    Test Program 2 with CB Report
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON resistance
    • rON = 0.4 Ω at VIN = 5.5 V
    • rON = 0.5 Ω at VIN = 3.3 V
    • rON = 0.6 Ω at VIN = 2.5 V
    • rON = 0.8 Ω at VIN = 1.8 V
  • Minimum Current Limit: 40 mA or 100 mA
  • Undervoltage Lockout (UVLO)
  • Thermal Shutdown
  • Shutdown Current < 1 µA
  • Fast Current Limit Response Time
  • Fault Blanking
  • Auto Restart
  • 1.8-V Compatible Control Input Thresholds
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Tiny SC-70 (DCK) Package
  • UL Recognized Component (UL File 169910)
  • Evaluated to IEC 60950-1, Ed 2, Am1, Annex CC,
    Test Program 2 with CB Report

The TPS22941/2/3/4/5 load switches provide protection to systems and loads in high-current conditions. The devices contain a 0.4-Ω current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 5.5 V. Current is prevented from flowing when the MOSFET is off. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22941/2/3/4/5 includes thermal shutdown protection that prevents damage to the device when a continuous over-current condition causes excessive heating by turning off the switch.

These devices provide an integrated, robust solution to provide current limiting the output current to a safe level by switching into a constant-current mode when the ouptut load exceeds the current-limit threshold. The OC logic output asserts low during overcurrent, undervoltage, or overtemperature conditions. These additional features make the TPS22941/2/3/4/5 an ideal solution for applications where current limiting is necessary.

This family of devices are available in a SC70-5 (DCK) package. It is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22941/2/3/4/5 load switches provide protection to systems and loads in high-current conditions. The devices contain a 0.4-Ω current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 5.5 V. Current is prevented from flowing when the MOSFET is off. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22941/2/3/4/5 includes thermal shutdown protection that prevents damage to the device when a continuous over-current condition causes excessive heating by turning off the switch.

These devices provide an integrated, robust solution to provide current limiting the output current to a safe level by switching into a constant-current mode when the ouptut load exceeds the current-limit threshold. The OC logic output asserts low during overcurrent, undervoltage, or overtemperature conditions. These additional features make the TPS22941/2/3/4/5 an ideal solution for applications where current limiting is necessary.

This family of devices are available in a SC70-5 (DCK) package. It is characterized for operation over the free-air temperature range of –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS22950 正在供货 具有可调节电流限制的 5.5V、2A、40mΩ 负载开关 Same functionality with lower on resistance and adjustable current limit.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TPS2294x Low-input-voltage Current-limited Load Switches With Shut Off And Auto-Restart Feature 数据表 (Rev. D) PDF | HTML 2014年 7月 10日
电子书 11 Ways to Protect Your Power Path 2019年 7月 3日
应用手册 Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
应用手册 Basics of Load Switches (Rev. A) 2018年 9月 5日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
技术文章 How to use load switches and eFuses in your set-top box design PDF | HTML 2017年 11月 23日
应用手册 Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
应用手册 Timing of Load Switches 2017年 4月 27日
应用手册 Managing Inrush Current (Rev. A) 2015年 5月 28日
用户指南 Using the TPS22945EVM-082 Single Channel Current Limited Load Switch IC 2014年 9月 2日
应用手册 负载开关:什么是负载开关,为什么需要负载开关,如何选择正确的负载开关? 最新英语版本 (Rev.A) 2014年 8月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS22945EVM-082 — TPS22945 评估模块

TPS22945EVM-082 评估模块 (EVM) 是一个组装完备且经过测试的电路,用于评估 TPS22945 负载开关。通过该器件的输入和输出连接以及 PCB 布局布线,可提供进出被测器件的低电阻通道。通过测试点连接,EVM 用户可以在用户定义的测试条件下控制器件并进行准确的 RON 和时序测量。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS22945 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAG8B.ZIP (59 KB) - PSpice Model
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
PMP21065 — 适用于机顶盒的超低待机功耗、高效率、直流/直流电源参考设计

PMP21065 参考设计通过典型的 12V 输入来产生现代机顶盒中常见的电压轨。设计的主要要求是成本低、尺寸小。
测试报告: PDF
原理图: PDF
参考设计

TIDA-01451 — 适用于机顶盒的电源开关参考设计

TIDA-01451 参考设计的功能模拟机顶盒的配电情况。通过使用集成负载开关来控制电源轨,可根据用户需求打开或关闭每个电源轨。关闭未使用的电源轨可减少功率损耗并有助于达到能源合规性标准(如 Energy Star)。置于输入端的保险丝可以管理热插拔瞬变,并保护下游的直流/直流转换器免受过高或过低输入电压损坏,从而降低终端设备的返修率。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-SC70 (DCK) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频