主页 电源管理 电源开关 负载开关

TPS22944

正在供货

使能端高电平有效、具有电流限制的 5.5V、0.1A、500mΩ 负载开关

产品详情

Number of channels 1 Vin (min) (V) 1.62 Vin (max) (V) 5.5 Imax (A) 0.08 Ron (typ) (mΩ) 500 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 40 Soft start Fixed Rise Time Current limit type Fixed Features Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Thermal shutdown
Number of channels 1 Vin (min) (V) 1.62 Vin (max) (V) 5.5 Imax (A) 0.08 Ron (typ) (mΩ) 500 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 40 Soft start Fixed Rise Time Current limit type Fixed Features Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Thermal shutdown
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON resistance
    • rON = 0.4 Ω at VIN = 5.5 V
    • rON = 0.5 Ω at VIN = 3.3 V
    • rON = 0.6 Ω at VIN = 2.5 V
    • rON = 0.8 Ω at VIN = 1.8 V
  • Minimum Current Limit: 40 mA or 100 mA
  • Undervoltage Lockout (UVLO)
  • Thermal Shutdown
  • Shutdown Current < 1 µA
  • Fast Current Limit Response Time
  • Fault Blanking
  • Auto Restart
  • 1.8-V Compatible Control Input Thresholds
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Tiny SC-70 (DCK) Package
  • UL Recognized Component (UL File 169910)
  • Evaluated to IEC 60950-1, Ed 2, Am1, Annex CC,
    Test Program 2 with CB Report
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON resistance
    • rON = 0.4 Ω at VIN = 5.5 V
    • rON = 0.5 Ω at VIN = 3.3 V
    • rON = 0.6 Ω at VIN = 2.5 V
    • rON = 0.8 Ω at VIN = 1.8 V
  • Minimum Current Limit: 40 mA or 100 mA
  • Undervoltage Lockout (UVLO)
  • Thermal Shutdown
  • Shutdown Current < 1 µA
  • Fast Current Limit Response Time
  • Fault Blanking
  • Auto Restart
  • 1.8-V Compatible Control Input Thresholds
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Tiny SC-70 (DCK) Package
  • UL Recognized Component (UL File 169910)
  • Evaluated to IEC 60950-1, Ed 2, Am1, Annex CC,
    Test Program 2 with CB Report

The TPS22941/2/3/4/5 load switches provide protection to systems and loads in high-current conditions. The devices contain a 0.4-Ω current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 5.5 V. Current is prevented from flowing when the MOSFET is off. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22941/2/3/4/5 includes thermal shutdown protection that prevents damage to the device when a continuous over-current condition causes excessive heating by turning off the switch.

These devices provide an integrated, robust solution to provide current limiting the output current to a safe level by switching into a constant-current mode when the ouptut load exceeds the current-limit threshold. The OC logic output asserts low during overcurrent, undervoltage, or overtemperature conditions. These additional features make the TPS22941/2/3/4/5 an ideal solution for applications where current limiting is necessary.

This family of devices are available in a SC70-5 (DCK) package. It is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22941/2/3/4/5 load switches provide protection to systems and loads in high-current conditions. The devices contain a 0.4-Ω current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 5.5 V. Current is prevented from flowing when the MOSFET is off. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22941/2/3/4/5 includes thermal shutdown protection that prevents damage to the device when a continuous over-current condition causes excessive heating by turning off the switch.

These devices provide an integrated, robust solution to provide current limiting the output current to a safe level by switching into a constant-current mode when the ouptut load exceeds the current-limit threshold. The OC logic output asserts low during overcurrent, undervoltage, or overtemperature conditions. These additional features make the TPS22941/2/3/4/5 an ideal solution for applications where current limiting is necessary.

This family of devices are available in a SC70-5 (DCK) package. It is characterized for operation over the free-air temperature range of –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS22950 正在供货 具有可调节电流限制的 5.5V、2A、40mΩ 负载开关 Same functionality with lower on resistance and adjustable current limit.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 TPS2294x Low-input-voltage Current-limited Load Switches With Shut Off And Auto-Restart Feature 数据表 (Rev. D) PDF | HTML 2014年 7月 10日
应用手册 Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
应用手册 Basics of Load Switches (Rev. A) 2018年 9月 5日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
应用手册 Timing of Load Switches 2017年 4月 27日
应用手册 Managing Inrush Current (Rev. A) 2015年 5月 28日
应用手册 负载开关:什么是负载开关,为什么需要负载开关,如何选择正确的负载开关? 最新英语版本 (Rev.A) 2014年 8月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS22945EVM-082 — TPS22945 评估模块

TPS22945EVM-082 评估模块 (EVM) 是一个组装完备且经过测试的电路,用于评估 TPS22945 负载开关。通过该器件的输入和输出连接以及 PCB 布局布线,可提供进出被测器件的低电阻通道。通过测试点连接,EVM 用户可以在用户定义的测试条件下控制器件并进行准确的 RON 和时序测量。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS22944 TINA-TI Transient Reference Design

SLVMCA7.TSC (70 KB) - TINA-TI Reference Design
仿真模型

TPS22944 TINA-TI Transient Spice Model

SLVMCA6.ZIP (22 KB) - TINA-TI Spice Model
仿真模型

TPS22944 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAG7A.ZIP (58 KB) - PSpice Model
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
TIDA-01576 — 具有 16 位 1MSPS 双路同步采样 ADC 的高精度模拟输入模块参考设计

此参考设计可在宽输入范围内使用精密的 16 位 SAR ADC 准确测量 16 通道交流电压和电流输入。该范围涵盖了保护和测量要求(包括符合 IEC 61850-9-2 的采样要求),可简化系统设计并改善跳闸时间可重复性、性能和可靠性。此参考设计使用带有集成电源转换器的数字隔离器或使用六通道数字隔离器将交流模拟输入模块 (AIM) 与主机处理器相隔离。在最简单的配置中,仅使用五个 TI 产品即可设计出完整的 AC AIM,因此可优化系统成本和尺寸。警报功能可基于样本确定交流 AIM 故障,从而更快地检测故障。ADC (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-010054 — 适用于 3 级电动汽车充电站的双向双有源电桥参考设计

该参考设计概述了单相双有源电桥 (DAB) 直流/直流转换器的实现。DAB 拓扑具有软开关换向、器件数量减少和效率高等优势。该设计在功率密度、成本、重量、电隔离、高电压转换比和可靠性等关键要素方面大有裨益,是电动汽车充电站和能量存储应用的理想之选。DAB 中的模块化和对称结构能堆叠多个转换器,实现高功率吞吐量和双向运行模式,从而支持电池充电和放电应用。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00300 — 隔离式同步串行通信模块

此参考设计提供了隔离 I2C 或 SPI 通信线路的方法。电网基础设施应用中通常需要这种隔离,例如涉及高压的保护继电器和断路器。此参考设计提供电源隔离和信号隔离。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00420 — 基于 ADC、数字隔离、宽输入、16 通道、交流/直流二进制输入参考设计

此参考设计展示了一种经过成本优化、基于可扩展 ADC 且具有增强型隔离功能的交流/直流二进制输入模块 (BIM) 架构。10 位或 12 位 SAR ADC 的 16 个通道用于感应多个二进制输入。运算放大器除了使每通道成本保持较低之外,还为每个输入提供了出色的信号调节。数字隔离器(基础型或增强型)用于隔离主机 MCU 或处理器。支持对温度、湿度和磁场的测量以用于诊断。具有可配置输出的增强型隔离直流/直流电源可为二进制模块提供所需的电源。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010065 — 基于高效、低辐射、隔离式直流/直流转换器的模拟输入模块参考设计

该参考设计是一个用于为隔离式放大器生成隔离电源以测量隔离式电压和电流的简化架构。一个具有增强隔离功能且完全集成的直流/直流转换器,采用 5V 输入并提供可配置的 5V 或 5.4V 输出(低压降稳压器(LDO)的裕量),能够产生隔离式电力。与配置为通道隔离输入的 ±50mV 输入范围隔离放大器连接的分流器可以测量电流。与配置为组隔离输入的 ±250mV 或 ±12V 输入范围隔离放大器连接的分压器输出可以测量电压。隔离放大器的输出端直接连接到 24 位 Δ-Σ 模数转换器 (ADC),或者使用增益放大器将输出缩放至 ±10V,并连接到 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00847 — 使用数字隔离器并集成电源的尺寸和成本优化型二进制模块参考设计

此参考设计展示了一个 4 通道直流输入二进制模块的空间和成本优化型架构,该模块在测量精度和状态指示方面进行了改进,且仅使用两个产品,简化了系统设计。基于 MCU 的二进制模块可提高二进制输入的测量分辨率,从而实现更佳的系统性能以进行准确且可重复的故障指示,并消除对多个硬件版本的需求(将同一设计用于多个标称电压输入),从而减少设计、测试、制造和现场支持工作量。此设计将 4 输入通道配置为分组隔离输入,以便更大限度降低每个通道的成本。一个 10 位模数转换器 (ADC) 可测量大范围的直流输入,且精度达到 ±3% ±1V 以内。此设计已执行针对 EMI 和 EMC (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-010008 — 用于针对电网应用提供瞬态保护且基于平缓钳位 TVS 的参考设计

该参考设计采用多种方法,使用平缓钳位浪涌保护措施、ESD 器件、电子保险丝或负载开关,来保护交流或直流模拟输入、直流模拟输出、交流或直流二进制输入、带高侧或低侧驱动器的数字输出、LCD 偏置电源、USB 接口(电源和数据)和具有 24、12 或 5V 输入的板载电源(用于多个电网应用),使其免受过压、过载和瞬变(1.2/50us,42Ω)的影响。该设计监测温度、湿度、磁场和电源以进行诊断。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01214 — 采用 16 位 ADC 和数字隔离器的隔离式高精度模拟输入模块参考设计

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-SC70 (DCK) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频