TPS2065D

正在供货

高电平有效且具有输出放电和反向阻断功能的 1A 负载、4.5-5.5V、96mΩ USB 电源开关

产品详情

Product type Fixed current limit, Power switch Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 1 Current limit (A) 1.55 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.16 Rating Catalog
Product type Fixed current limit, Power switch Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 1 Current limit (A) 1.55 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.16 Rating Catalog
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Single Power Switch Family
  • Rated currents of 1 A
  • ±20% Accurate, Fixed, Constant Current Limit
  • Fast Overcurrent Response: 2 µs
  • Deglitched Fault Reporting
  • Output Discharge
  • Reverse Current Blocking
  • Built-in Soft Start
  • Ambient Temperature Range: –40°C to 85°C
  • UL Listed and CB-File No. E169910
  • Single Power Switch Family
  • Rated currents of 1 A
  • ±20% Accurate, Fixed, Constant Current Limit
  • Fast Overcurrent Response: 2 µs
  • Deglitched Fault Reporting
  • Output Discharge
  • Reverse Current Blocking
  • Built-in Soft Start
  • Ambient Temperature Range: –40°C to 85°C
  • UL Listed and CB-File No. E169910

The TPS2065D power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short circuits are likely to be encountered. The device can continuously deliver up to 1 A output current.

The TPS2065D limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

The TPS2065D power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short circuits are likely to be encountered. The device can continuously deliver up to 1 A output current.

The TPS2065D limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS2061C 正在供货 低电平有效且具有输出放电和反向阻断功能的 1A 负载、4.5-5.5V、86mΩ USB 电源开关 This product offers the same functionality and pinout with enable active-low.
功能与比较器件相似
TPS2051B 正在供货 高电平有效的 0.5A 负载、2.7-5.5V、70mΩ USB 电源开关 This product offers similar functionality with smaller 0.5-A loading.
TPS2069E 正在供货 高电平有效且具有输出放电和反向阻断功能的 1.5A 负载、2.7V 至 5.5V、70mΩ USB 电源开关 This product offers similar functionality with larger 1.5-A loading.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 TPS2065D Current Limited, Power-Distribution Switches 数据表 PDF | HTML 2016年 12月 2日
证书 UL 2367 Certificate of Compliance 20170810-E169910 2024年 6月 19日
证书 TPS2065D UL Certificate of Compliance IEC 62368-1 2020年 9月 7日
应用手册 Power Switch Fault Glitch Solution During Power Up (Rev. A) PDF | HTML 2020年 4月 9日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS2065CDBVEVM-636 — 用于 TPS2065C 单通道、限流 USB 配电开关的评估模块

TPS2065CDBVEVM-636 (EVM) 为 TPS20XXCDBV 系列单通道、限流 USB 限流配电开关提供了一个评估平台。EVM 包含输入、输出连接器以及控制跳线,可简化对器件功能的评估。
用户指南: PDF
TI.com 上无现货
参考设计

TIDEP-01017 — TIDEP-01017

此参考设计为级联成像雷达系统奠定了处理基础。级联雷达设备可支持前端远距离 (LRR) 波束形成应用以及角级联和侧级联雷达和传感器融合系统。此参考设计为有资质的开发人员提供了设计材料,供开发人员创建用于开发和测试 ADAS 应用的有效软件评估平台。该设计将有助于缩短基础平台的开发时间,并为多个汽车雷达前端和天线子系统提供支持。

级联开发套件具有两个主要用例:

  1. 要使用 MMWCAS-DSP-EVM 作为捕获卡,并通过 mmWave Studio 工具完整评估 AWR2243 四芯片级联性能,请查看 TIDEP-01012 设计指南
  2. 要使用 MMWCAS-DSP-EVM 开发雷达实时 SW (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP-0075 — 工业通信网关 PROFINET IRT 转 PROFIBUS 主设备参考设计

PROFINET 可实现高速、确定性通信和企业连接,因此正在成为自动化领域的主要工业以太网协议。但是,PROFIBUS 是世界上常用的现场总线协议,出于保护过往投资的原因,该协议在未来许多年内仍会占有重要地位并将得到沿用。认识到制炼厂中的混合特性,此参考设计是将现有现场总线技术迁移到基于 Sitara™ AM57x 处理器的可编程实时单元和工业通信子系统 (PRU-ICSS) 的实时以太网网络的一个组成部分。此设计在 AM572x 上演示了 PROFIBUS 主设备和 PROFINET IRT 设备,协议栈同时在 ARM Cortex-A15 核心上运行,而整个 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP0078 — 适用于 AM572x 的 OPC UA 数据访问服务器参考设计

OPC UA 是一种工业机器对机器协议,设计用于在工业 4.0 下连接的所有机器之间实现互操作性和通信。此参考设计演示了 Matrikon OPC™ OPC UA 服务器开发工具包 (SDK) 的使用方法,允许使用嵌入在项目或设计中运行的 OPC-UA 数据访问 (DA) 服务器进行通信。OPC UA DA 处理实时数据,适用于时间对数据而言至关重要的工业自动化应用。提供了一个参考 OPC UA 服务器部署,用于访问 AM572x IDK 的 GPIO 功能。可以扩展参考代码,以便提供 AM572x IDK 板可以访问的任何数据的 OPC UA 接口,包括通过 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01451 — 适用于机顶盒的电源开关参考设计

TIDA-01451 参考设计的功能模拟机顶盒的配电情况。通过使用集成负载开关来控制电源轨,可根据用户需求打开或关闭每个电源轨。关闭未使用的电源轨可减少功率损耗并有助于达到能源合规性标准(如 Energy Star)。置于输入端的保险丝可以管理热插拔瞬变,并保护下游的直流/直流转换器免受过高或过低输入电压损坏,从而降低终端设备的返修率。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频