可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相同,但引脚排列有所不同
PCM5252 正在供货 具有 miniDSP 和智能放大器功能的 114dB 32 位立体声差分输出 DAC Improved SNR and miniDSP

产品详情

Number of ADC channels 0 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 4 Analog outputs 2 Sampling rate (max) (kHz) 192 Rating Catalog Features Digital mic support, MiniDSP, Phase-locked loop (PLL), PowerTune, Stereo headphone amplifier DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
Number of ADC channels 0 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 4 Analog outputs 2 Sampling rate (max) (kHz) 192 Rating Catalog Features Digital mic support, MiniDSP, Phase-locked loop (PLL), PowerTune, Stereo headphone amplifier DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
DSBGA (YZK) 25 7.5625 mm² 2.75 x 2.75 VQFN (RGE) 24 16 mm² 4 x 4
  • Stereo Audio DAC with dB SNR
  • 4.1mW Stereo 48ksps Playback
  • PowerTune™
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Stereo Digital Microphone Input
  • Stereo Headphone Outputs
  • Low Power Analog Bypass Mode
  • Programmable PLL
  • Integrated LDO
  • 2.7mm × 2.7mm WCSP or 4mm × 4mm QFN Package
  • APPLICATIONS
    • Mobile Handsets
    • Communication
    • Portable Computing

PowerTune Is a trademark of Texas Instruments

  • Stereo Audio DAC with dB SNR
  • 4.1mW Stereo 48ksps Playback
  • PowerTune™
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Stereo Digital Microphone Input
  • Stereo Headphone Outputs
  • Low Power Analog Bypass Mode
  • Programmable PLL
  • Integrated LDO
  • 2.7mm × 2.7mm WCSP or 4mm × 4mm QFN Package
  • APPLICATIONS
    • Mobile Handsets
    • Communication
    • Portable Computing

PowerTune Is a trademark of Texas Instruments

The TLV320AIC3253 (sometimes referred to as the AIC3253) is a flexible, low-power, low-voltage stereo audio codec with digital microphone inputs and programmable outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDO and flexible digital interfaces. Extensive register-based control of power, input/output channel configuration, gains, effects, pin-multiplexing and clocks is included, allowing the device to be precisely targeted to its application.

Combined with the advanced PowerTune technology, the device can cover operations from 8kHz mono voice playback to stereo 192kHz DAC playback, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3253 consists of a stereo digital microphone PDM interface (not available when using SPI control interface) typically used at 64Fs or 128Fs.

The playback path offers signal processing blocks for filtering and effects, true differential output signal, flexible mixing of DAC and analog input signals as well as programmable volume controls. The TLV320AIC3253 contains two high-power output drivers which can be configured in multiple ways, including stereo, and mono BTL. The integrated PowerTune technology allows the device to be tuned to just the right power-performance trade-off. Mobile applications frequently have multiple use cases requiring very low-power operation while being used in a mobile environment. When used in a docked environment power consumption typically is less of a concern while lowest possible noise is important. With PowerTune the TLV320AIC3253 can address both cases.

The voltage supply range for the TLV320AIC3253 for analog is 1.5V–1.95V, and for digital it is 1.26V–1.95V. To ease system-level design, a low-dropout regulator (LDO) is integrated to generate the appropriate analog supply from input voltages ranging from 1.8V to . Digital I/O voltages are supported in the range of 1.1V–3.6V.

The required internal clock of the TLV320AIC3253 can be derived from multiple sources, including the MCLK pin, the BCLK pin, the GPIO pin or the output of the internal PLL, where the input to the PLL again can be derived from the MCLK pin, the BCLK or GPIO pins. Although using the internal, fractional PLL ensures the availability of a suitable clock signal, it is not recommended for the lowest power settings. The PLL is highly programmable and can accept available input clocks in the range of 512kHz to 50MHz.

The device is available in the 2.7mm × 2.7mm WCSP or the 4mm × 4mm QFN package.

The TLV320AIC3253 (sometimes referred to as the AIC3253) is a flexible, low-power, low-voltage stereo audio codec with digital microphone inputs and programmable outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDO and flexible digital interfaces. Extensive register-based control of power, input/output channel configuration, gains, effects, pin-multiplexing and clocks is included, allowing the device to be precisely targeted to its application.

Combined with the advanced PowerTune technology, the device can cover operations from 8kHz mono voice playback to stereo 192kHz DAC playback, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3253 consists of a stereo digital microphone PDM interface (not available when using SPI control interface) typically used at 64Fs or 128Fs.

The playback path offers signal processing blocks for filtering and effects, true differential output signal, flexible mixing of DAC and analog input signals as well as programmable volume controls. The TLV320AIC3253 contains two high-power output drivers which can be configured in multiple ways, including stereo, and mono BTL. The integrated PowerTune technology allows the device to be tuned to just the right power-performance trade-off. Mobile applications frequently have multiple use cases requiring very low-power operation while being used in a mobile environment. When used in a docked environment power consumption typically is less of a concern while lowest possible noise is important. With PowerTune the TLV320AIC3253 can address both cases.

The voltage supply range for the TLV320AIC3253 for analog is 1.5V–1.95V, and for digital it is 1.26V–1.95V. To ease system-level design, a low-dropout regulator (LDO) is integrated to generate the appropriate analog supply from input voltages ranging from 1.8V to . Digital I/O voltages are supported in the range of 1.1V–3.6V.

The required internal clock of the TLV320AIC3253 can be derived from multiple sources, including the MCLK pin, the BCLK pin, the GPIO pin or the output of the internal PLL, where the input to the PLL again can be derived from the MCLK pin, the BCLK or GPIO pins. Although using the internal, fractional PLL ensures the availability of a suitable clock signal, it is not recommended for the lowest power settings. The PLL is highly programmable and can accept available input clocks in the range of 512kHz to 50MHz.

The device is available in the 2.7mm × 2.7mm WCSP or the 4mm × 4mm QFN package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 Ultra Low Power Stereo DAC With Embedded miniDSP 数据表 2009年 2月 25日
应用手册 Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 2019年 12月 31日
应用手册 Audio Serial Interface Configurations for Audio Codecs (Rev. A) 2019年 6月 27日
应用手册 TLV320AIC32x4 Sleep and Standby Modes (Rev. B) 2014年 1月 31日
应用手册 Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 2013年 10月 28日
EVM 用户指南 TLV320AIC3253EVM-K User's Guide (Rev. A) 2012年 10月 24日
应用手册 Adaptive Filtering 功能详解及代码实现 (Rev. A) 2012年 4月 19日
应用手册 Coefficient RAM Access Mechanisms.. (Rev. D) 2012年 1月 25日
应用手册 Audio Serial Interface Configurations for Audio Codecs 2010年 9月 22日
用户指南 TLV320AIC3253 Application Reference Guide 2009年 12月 3日
应用手册 Solving Enumeration Errors in USB Audio DAC and CODEC Designs 2009年 10月 30日
应用手册 Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 2009年 7月 8日
应用手册 Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support 2006年 7月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TLV320AIC3253EVM-K — TLV320AIC3253EVM-K 评估模块

TLV320AIC3253EVM-K 是 TLV320AIC3253 音频编解码器的完整评估/演示套件。该套件包含 TLV320AIC3253EVM 和一块名为 USB-MODEVM 接口板的基于 USB 的主板。TLV320AIC3253EVM-K 软件 AIC3253 CS 是用于了解、评估和控制 TLV320AIC3253 的一款直观、易于使用且功能强大的工具。该工具专为便于您了解 TLV320AIC3253 而设计。

支持通过 TI 综合的 PurePath Studio 开发环境来进行 TLV320AIC3253 软件开发。该套功能强大、易于使用的工具专为简化 (...)

用户指南: PDF
TI.com 上无现货
IDE、配置、编译器或调试器

PUREPATHSTUDIO PurePath™ Studio graphical development environment

PurePath™ Studio Graphical Development Environment is a powerful, easy-to-use tool designed specifically to simplify software development for Audio products with a miniDSP/ Audio Processing capability.

The GDE permits these devices to be programmed to support the processing requirements of a wide (...)

支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
PCM3070 具有嵌入式 miniDSP 的立体声音频编解码器 TLV320AIC3111 具有嵌入式 miniDSP 和立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3120 具有 miniDSP 和 2.5W 单声道 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3253 具有 miniDSP 和立体声数字麦克风输入的超低功耗立体声音频编解码器 TLV320AIC3254 具有可编程 miniDSP 的极低功耗立体声音频编解码器 TLV320AIC3256 具有 miniDSP 和 DirectPath™ 耳机放大器的极低功耗立体声编解码器 TLV320AIC3262 具有 miniDSP 立体声 D 类扬声器、DirectPath 耳机的低功耗立体声编解码器 TSC2117 具有低功耗单声道 ADC/立体声 DAC 的 4 线触摸屏控制器
音频 DAC
PCM5121 具有 PCM 接口和固定音频处理功能的 2V RMS DIRECTPATH 106 dB 音频立体声 DAC PCM5122 具有 PCM 接口和固定音频处理功能的 2V RMS DIRECTPATH 112 dB 音频立体声 DAC PCM5141 具有 PCM 接口和完全可编程 miniDSP 的 2V RMS DIRECTPATH 106 dB 音频立体声 DAC PCM5142 具有 PCM 接口和完全可编程 miniDSP 的 2V RMS DIRECTPATH 112dB 音频立体声 DAC TLV320DAC3120 具有 2.5W 单声道 D 级扬声器放大器、60mW 耳机驱动器和音频处理功能的单声道音频 DAC
音频 ADC
TLV320ADC3001 92dB SNR 低功耗立体声 ADC (ADC3001) TLV320ADC3101 支持数字麦克风且具有 miniDSP 的 92dB SNR 低功耗立体声 ADC
硬件开发
评估板
PCM3070RHBEVM-K PCM3070RHBEVM-K 评估模块 PCM5122EVM-U PCM5122 评估模块 PCM5142EVM-U PCM5142 评估模块 TLV320ADC3101EVM-K TLV320ADC3101 评估模块和 USB 主板 TLV320AIC3111EVM-K TLV320AIC3111 评估模块 TLV320AIC3120EVM-U TLV320AIC3120EVM-U 评估模块 TLV320AIC3253EVM-K TLV320AIC3253EVM-K 评估模块 TLV320AIC3254EVM-K TLV320AIC3254 评估模块 (EVM) 和 USB 主板 TLV320AIC3256EVM-U TLV320AIC3256EVM-U 评估模块 TLV320AIC3262EVM-U TLV320AIC3262 评估模块 TLV320DAC3120EVM-U TLV320DAC3120EVM-U 评估模块
计算工具

SLAR163 Audio CODEC/ADC PLL Calculator

支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
TLV320AIC3007 具有集成 D 级放大器的低功耗立体声编解码器 TLV320AIC3100 具有音频处理和单声道 D 级放大器的低功耗音频编解码器 TLV320AIC3101 具有 6 个输入、6 个输出、扬声器/耳机放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3104 具有 6 个输入、6 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3104-Q1 具有 6 个音频输入引脚和 6 个音频输出驱动器的汽车类低功耗立体声音频编解码器 TLV320AIC3105 具有 6 个输入、6 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3106 具有 10 个输入、7 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3106-Q1 具有耳机放大器和增强数字效果的汽车类低功耗立体声编解码器 TLV320AIC3107 具有集成单声道 D 级放大器的低功耗立体声编解码器 TLV320AIC3109-Q1 汽车类低功耗 96kHz 单声道音频编解码器 TLV320AIC3110 具有 1.3W 立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3111 具有嵌入式 miniDSP 和立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3120 具有 miniDSP 和 2.5W 单声道 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3204 采用 PowerTune™ 技术的超低功耗立体声音频编解码器 TLV320AIC3206 具有 DirectPath™ 耳机放大器的低功耗立体声编解码器 TLV320AIC3253 具有 miniDSP 和立体声数字麦克风输入的超低功耗立体声音频编解码器 TLV320AIC3254 具有可编程 miniDSP 的极低功耗立体声音频编解码器 TLV320AIC3254-Q1 采用 miniDSP 和 PowerTune™ 技术的汽车类超低功耗立体声音频编解码器 TLV320AIC3256 具有 miniDSP 和 DirectPath™ 耳机放大器的极低功耗立体声编解码器 TLV320AIC34 低功耗 4 通道编解码器
音频 ADC
TLV320ADC3001 92dB SNR 低功耗立体声 ADC (ADC3001) TLV320ADC3100 适用于声控系统和便携式音频系统的低功耗立体声模数转换器 (ADC) TLV320ADC3101 支持数字麦克风且具有 miniDSP 的 92dB SNR 低功耗立体声 ADC
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
DSBGA (YZK) 25 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频