LMP7712 双路精密、17 MHz、低噪声、CMOS 输入放大器 | 德州仪器 TI.com.cn

LMP7712 (正在供货)

双路精密、17 MHz、低噪声、CMOS 输入放大器

双路精密、17 MHz、低噪声、CMOS 输入放大器 - LMP7712
数据表
 

描述

The LMP7711/LMP7712 are single and dual low noise, low offset, CMOS input, rail-to-rail output precision amplifiers with a high gain bandwidth product and an enable pin. The LMP7711/LMP7712 are part of the LMP precision amplifier family and are ideal for a variety of instrumentation applications.

Utilizing a CMOS input stage, the LMP7711/LMP7712 achieve an input bias current of 100 fA, an input referred voltage noise of 5.8 nV/√Hz, and an input offset voltage of less than ±150 μV. These features make the LMP7711/LMP7712 superior choices for precision applications.

Consuming only 1.15 mA of supply current, the LMP7711 offers a high gain bandwidth product of 17 MHz, enabling accurate amplification at high closed loop gains.

The LMP7711/LMP7712 have a supply voltage range of 1.8V to 5.5V, which makes these ideal choices for portable low power applications with low supply voltage requirements. In order to reduce the already low power consumption the LMP7711/LMP7712 have an enable function. Once in shutdown, the LMP7711/LMP7712 draw only 140 nA of supply current.

The LMP7711/LMP7712 are built with TI's advanced VIP50 process technology. The LMP7711 is offered in a 6-pin SOT package and the LMP7712 is offered in a 10-pin VSSOP.

特性

  • Unless Otherwise Noted, Typical Values at VS = 5V.
  • Input Offset Voltage ±150 μV (Max)
  • Input Bias Current 100 fA
  • Input Voltage Noise 5.8 nV/√Hz
  • Gain Bandwidth Product 17 MHz
  • Supply Current (LMP7711) 1.15 mA
  • Supply Current (LMP7712) 1.30 mA
  • Supply Voltage Range 1.8V to 5.5V
  • THD+N @ f = 1 kHz 0.001%
  • Operating Temperature Range −40°C to 125°C
  • Rail-to-rail Output Swing
  • Space Saving SOT Package (LMP7711)
  • 10-pin VSSOP Package (LMP7712)

查看更多内容

参数 与其它产品相比 精密 运算放大器 (Vos<1mV)

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Offset drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Input bias current (Max) (pA)
Output current (Typ) (mA)
Features
Architecture
LMP7712 LMP2012 LMP7702 LMP7716 LMP7716-Q1
2     2     2     2     2    
1.8     2.7     2.7     1.8     1.8    
5.5     5     12     5.5     5.5    
17     3     2.5     17     17    
9.5     4     1     9.5     9.5    
In to V-
Out    
In to V-
Out    
In
Out    
In to V-
Out    
In to V-
Out    
0.15     0.025     0.22     0.15     0.15    
1.75     0.015     1     1.75     1.75    
1.3     0.93     0.75     1.3     1.3    
5.8     35     9     5.8     5.8    
100     130     130     100     100    
Catalog     Catalog     Catalog     Catalog     Automotive    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
VSSOP | 10     SOIC | 8
VSSOP | 8    
SOIC | 8
VSSOP | 8    
VSSOP | 8     VSSOP | 8    
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
1     4     1     1     1    
23     15     66     21     21    
Shutdown     Zero Drift    
   
   
   
CMOS     CMOS     CMOS     CMOS     CMOS    

设计工具

Design with LMP7712

Filter Type
 Lowpass
 Highpass
 Bandpass
 Bandstop
 
Cutoff Frequency  Hz
Gain  dB
Filter Response
Filter Order