LM2664

正在供货

输入电压为 1.8V 至 5.5V 的开关电容器电压反相器

产品详情

Iout (max) (A) 0.04 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 40 Switching frequency (max) (kHz) 80 Features Enable Vout (min) (V) -5.5 Vout (max) (V) -1.8 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00022
Iout (max) (A) 0.04 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 40 Switching frequency (max) (kHz) 80 Features Enable Vout (min) (V) -5.5 Vout (max) (V) -1.8 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00022
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Inverts Input Supply Voltage
  • 6-Pin SOT-23 Package
  • 12-Ω Typical Output Impedance
  • 91% Typical Conversion Efficiency at 40 mA
  • 1-µA Typical Shutdown Current
  • Inverts Input Supply Voltage
  • 6-Pin SOT-23 Package
  • 12-Ω Typical Output Impedance
  • 91% Typical Conversion Efficiency at 40 mA
  • 1-µA Typical Shutdown Current

The LM2664 CMOS charge-pump voltage converter inverts a positive voltage in the range of 1.8 V to 5.5 V to the corresponding negative voltage of −1.8 V to −5.5 V. The device uses two low-cost capacitors to provide up to 40 mA of output current.

The LM2664 operates at 160-kHz oscillator frequency to reduce output resistance and voltage ripple. With an operating current of only 220 µA (operating efficiency greater than 91% with most loads) and 1-µA typical shutdown current, the LM2664 provides ideal performance for battery-powered systems.

The LM2664 CMOS charge-pump voltage converter inverts a positive voltage in the range of 1.8 V to 5.5 V to the corresponding negative voltage of −1.8 V to −5.5 V. The device uses two low-cost capacitors to provide up to 40 mA of output current.

The LM2664 operates at 160-kHz oscillator frequency to reduce output resistance and voltage ripple. With an operating current of only 220 µA (operating efficiency greater than 91% with most loads) and 1-µA typical shutdown current, the LM2664 provides ideal performance for battery-powered systems.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 LM2664 Switched Capacitor Voltage Converter 数据表 (Rev. E) PDF | HTML 2014年 12月 17日
EVM 用户指南 AN-1142 LM2661/3/4 Evaluation Board (Rev. C) 2013年 4月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM2661-3-4EVAL — 开关电容器电压转换器

LM2661、LM2663 和 LM2664 是 CMOS 电荷泵电压转换器系列器件(表 2)。每个转换器都使用两个小型电容器来实现电压反转或电压加倍,远离基于电感器的转换器的成本、尺寸和 EMI 困扰。每个器件都具有关断功能,LM2661 和 LM2663 还提供从外部源运行时钟振荡器的功能。您还可以使用 LM2661 和 LM2663 上的外部电容器来降低时钟速度。这些电路外形小巧、纤薄,非常适合手机、笔记本电脑、运算放大器电源、接口电源、医疗仪器、PDA 和手持仪器。

用户指南: PDF
TI.com 上无现货
仿真模型

LM2664 PSPICE Model

SNVMBY1.ZIP (47 KB) - PSpice Model
参考设计

PMP15038 — 适用于电池测试系统且电流精度为 0.05% 的 50A 电源参考设计

此参考设计引入了电池测试系统 (BTS) 中使用的大电流、高精度和双向电源解决方案。它包含一个 LM5170EVM-BIDIR 和一个信号控制板。LM5170EVM-BIDIR 是一个评估板,可展示双通道双向电流控制器 LM5170-Q1 的高性能。该信号控制板使用精密放大器进行构建,它与 LM5170EVM-BIDIR 配合运行以进一步提高电流精度。基准测试显示,电流精度优于满标量程的 0.05%。
测试报告: PDF
原理图: PDF
参考设计

PMP15043 — 适用于电池测试系统且电流精度为 0.05% 的 6A 电源解决方案参考设计

此参考设计电路引入了电池测试系统 (BTS) 中使用的高精度双向电流电源解决方案。最大电流容量为 6A,且满量程精度小于 0.05%。通过逻辑引脚进行控制,此电路可用于对电池进行充电或放电。在充电过程中,也可以通过模拟信号来控制电池电压。由于采用完全集成的降压和升压转换器,此电路的设计简单易行。通过内置的评估板可以验证该解决方案的性能。
测试报告: PDF
原理图: PDF
参考设计

TIDA-01040 — 适用于高电流应用的电池测试仪参考设计

Li-Ion battery formation and electrical testing require accurate voltage and current control, usually to better than ±0.05% over the specified temperature range.  This reference design proposes a solution for high-current (up to 50 A) battery tester applications supporting input (bus) (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01041 — 用于多相高精度 0.5 至 100A 电池化成的电池测试仪参考设计

This reference design provides a multi-phase solution for a wide range of current battery test applications. Leveraging the dual phase buck/boost controller LM5170's daisy chain configuration gives the design the ability to achieve 100A charging/discharging rates. Utilizing high accuracy constant (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01042 — 适用于 50A、100A 和 200A 应用的模块化电池测试仪参考设计

该参考设计提供了模块化电池测试解决方案,使用户能够使用一种设计在不同的电流水平下灵活地进行电池测试。该设计利用了 TIDA-01041 参考设计,通过提供两个可独立工作或并联的 100A 电池测试仪,将最大电流输出从 100A 提高至 200A。该设计说明了此解决方案的设计原理、器件选择和优化。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010087 — 100A 两相数字控制电池测试仪参考设计

该参考设计说明了一种使用 C2000™ 微控制器 (MCU) 和精密 ADC ADS131M08 精确控制双向交错式降压转换器功率级电流和电压的方法。此设计利用 C2000 MCU 的高分辨率脉宽调制 (PWM) 生成外设,实现了低于 ±20mA 的电流调节误差和 ±1mV 的电压调节误差。
设计指南: PDF
参考设计

TIDA-010077 — 适用于机器人应用的障碍物、悬崖探测和防卡一体机参考设计

避障、悬崖探测、防卡死和沿墙行走是机器人系统的必备功能。该参考设计使用光学飞行时间 (ToF) 技术来构建小型且具有成本效益的接近传感器系统,从而实现这些功能,并使用带有三个外部近红外 (NIR) LED 和一个光电二极管的单个接近和距离传感器模拟前端 (AFE) (OPT3101),解决了通用 IR 解决方案对环境和物体颜色非常敏感的问题。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频