7.1 Absolute Maximum Ratings
over operating free-air temperature range, voltage are referenced to GND (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
|
A, C, FLTR, VDD, voltage |
–0.3 |
18 |
V |
|
A above C voltage |
|
7.5 |
V |
|
C above A voltage |
|
18 |
V |
|
GATE(2), BYP voltage |
–0.3 |
30 |
V |
|
BYP to A voltage |
–0.3 |
13 |
V |
|
GATE above BYP(2) voltage |
|
0.3 |
V |
|
RSET(2) voltage |
–0.3 |
7 |
V |
|
GATE short to A or C or GND |
Indefinite |
|
TJ |
Maximum junction temperature |
Internally limited |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Voltage should not be applied to these pins.