ZHCSKC1D January 2007 – October 2019 TPS2412 , TPS2413
PRODUCTION DATA.
For this design example, use the parameters listed in Table 2 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V |
Output voltage | 12 V |
Load current | 5 A |