ZHCSKC1D January 2007 – October 2019 TPS2412 , TPS2413
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
A, C | Input voltage range TPS2412 | VDD = V(C)(1) | 3 | 16.5 | V | |
3 ≤ VDD ≤ 16.5 V | 0.8 | 16.5 | ||||
A to C | Operational voltage | 5 | V | |||
R(RSET) | Resistance range(2) | 1.5 | ∞ | kΩ | ||
C(BYP) | Capacitance Range(2)(3) | 800 | 2200 | 10k | pF | |
TJ | Operating junction temperature | –40 | 125 | °C | ||
TA | Operating free-air temperature | –40 | 85 | °C |