ZHCSHN1A August 2017 – February 2018 UCC24612
PRODUCTION DATA.
The UCC24612EVM is used as a synchronous rectifier in both a high-side and low-side configuration in an offline (VIN = 85 V to 265 V RMS), 20-V (VOUT), 60-W application. The primary-side controller used in this design is a UCC28740 secondary-side regulated, variable-frequency Flyback controller that had a maximum switching frequency of roughly 85 kHz. Please refer to the UCC28740 data sheet for further details.