ZHCSHN1A August 2017 – February 2018 UCC24612
PRODUCTION DATA.
TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
MOSFET VOLTAGE SENSING | ||||||
tdVGON | Gate turn-on propagation delay | VD transitions from 4.7 V to –0.3 V in 5 ns, UCC24612-1, TJ = 25°C, see curve for more information | 40 | 80 | 120 | ns |
VD transitions from 4.7 V to –0.3 V in 5 ns, UCC24612-2, TJ = 25°C, see curve for more information | 120 | 170 | 225 | |||
tdVGOFF | Gate turn-off propagation delay | VD moves from -0.3 V to 4.7 V in 5 ns | 16 | 35 | ns | |
MINIMUM ON-TIME | ||||||
tON(min) | Minimum SR conduction time | UCC24612 -1 | 245 | 375 | 475 | ns |
UCC24612 -2 | 350 | 540 | 670 | ns | ||
Adaptive MINIMUM OFF-TIME | ||||||
tOFF_ABSMIN | Absolute minimum SR off-time | UCC24612-1 | 200 | 400 | 595 | ns |
UCC24612-2 | 160 | 360 | 545 | |||
tOFF_MAX | Maximum SR off-blanking time | 2.65 | 3.68 | 4.65 | µs | |
GATE DRIVER | ||||||
tr_VG | VG rise time | 10% to 90%, CVG = 6.8 nF | 10 | 32 | 65 | ns |
tf_VG | VG fall time, | 90% to 10%, CVG = 6.8 nF | 5 | 16 | 35 | ns |
LIGHTLOAD / STANDBY | ||||||
tSTBY_DET | Standby mode detection time | 3 | 4.5 | 6 | ms | |
fSLEEP | Average frequency entering standby mode | 8 | 12 | 16 | kHz | |
fWAKE | Average frequency coming out of standby mode | 10 | 15 | 20 | kHz | |
fSTB_HYS | Average frequency hysteresis for standby mode | 2 | 3 | 4 | kHz | |
PROTECTION | ||||||
TTSD | Thermal shut-down threshold | 130(1) | 165 | ºC | ||
THYS | Thermal shut-down recovery hysteresis | 15 | ºC |