ZHCSH87B September 2017 – February 2020 TMP461-SP
PRODUCTION DATA.
The TMP461-SP device tolerates differential input capacitance of up to 1000 pF with minimal change in temperature error. The effect of capacitance on the sensed remote temperature error is illustrated in Figure 6 (Remote Temperature Error vs Differential Capacitance).