ZHCSH87B September 2017 – February 2020 TMP461-SP
PRODUCTION DATA.
High-byte conversion (for example, 0111 0011):
Convert the right-justified binary high byte to hexadecimal.
From hexadecimal, multiply the first number by 160 = 1 and the second number by 161 = 16.
The sum equals the decimal equivalent.
0111 0011b → 73h → (3 × 160) + (7 × 161) = 115.
Low-byte conversion (for example, 0111 0000):
To convert the left-justified binary low-byte to decimal, use bits 7 through 4 and ignore bits 3 through 0 because they do not affect the value of the number.
0111b → (0 × 1 / 2)1 + (1 × 1 / 2)2 + (1 × 1 / 2)3 + (1 × 1 / 2)4 = 0.4375.