ZHCSGW1D september 2017 – march 2023 DS90UB953-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | I2C_PASS_ THROUGH_ALL | R/W | 0x0 | I2C Pass-Through All Transactions. 0: Disabled 1: Enabled |
6 | I2C_PASS_ THROUGH | R/W | 0x0 | I2C Pass-Through to Deserializer if decode matches. 0: Pass-Through Disabled 1: Pass-Through Enabled |
5 | AUTO_ACK_ALL | R/W | 0x0 | Automatically Acknowledge all I2C writes independent of the forward channel lock state or status of the remote Acknowledge. 1: Enable 0: Disable |
4 | RESERVED | R/W | 0x0 | Reserved. |
3 | RX_PARITY_ CHECKER_ ENABLE | R/W | 0x1 | Parity Checker Enable. 0: Disable 1: Enable |
2 | RESERVED | R/W | 0x0 | Reserved. |
1 | RESERVED | R/W | 0x0 | Reserved. |
0 | RESERVED | R/W | 0x1 | Reserved. |