ZHCSGW1D september 2017 – march 2023 DS90UB953-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved. |
6 | RX_LOCK_ DETECT | R | 0x0 | Deserializer LOCK status This bit indicates the LOCK status of the Deserializer. |
5 | RESERVED | R | 0x0 | Reserved. |
4 | LINK_LOST_ FLAG | R | 0x0 | Back Channel Link lost Status changed. This bit is set if a change in BC LINK DET lost status has been detected. This bit is cleared upon read of CRC ERR CLR register or HS PLL loses lock. |
3 | BIST_CRC_ERR | R | 0x0 | BIST Error is detected. The BIST_ERR_CNT register contain the number of Back Channel BIST errors. |
2 | HS_PLL_LOCK | R | 0x1 | Forward Channel High speed PLL lock flag. |
1 | CRC_ERR | R | 0x0 | Back Channel CRC error detected. This bit is set when the back channel errors detected when BC LINK DET is asserted. This bit is cleared upon read of CRC_ERR_CLR register. |
0 | LINK_DET | R | 0x1 | Back Channel Link detect. This bit is set when BC link is valid. |