ZHCSGV2J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
The device contains two enhanced PWM Modules (eHRPWM). Figure 6-79 shows a block diagram of multiple eHRPWM modules. Figure 6-79 shows the signal interconnections with the eHRPWM.
eHRPWM0
BYTE ADDRESS |
eHRPWM1
BYTE ADDRESS |
ACRONYM | SHADOW | REGISTER DESCRIPTION |
---|---|---|---|---|
Time-Base Submodule Registers | ||||
0x01F0 0000 | 0x01F0 2000 | TBCTL | No | Time-Base Control Register |
0x01F0 0002 | 0x01F0 2002 | TBSTS | No | Time-Base Status Register |
0x01F0 0004 | 0x01F0 2004 | TBPHSHR | No | Extension for HRPWM Phase Register(1) |
0x01F0 0006 | 0x01F0 2006 | TBPHS | No | Time-Base Phase Register |
0x01F0 0008 | 0x01F0 2008 | TBCNT | No | Time-Base Counter Register |
0x01F0 000A | 0x01F0 200A | TBPRD | Yes | Time-Base Period Register |
Counter-Compare Submodule Registers | ||||
0x01F0 000E | 0x01F0 200E | CMPCTL | No | Counter-Compare Control Register |
0x01F0 0010 | 0x01F0 2010 | CMPAHR | No | Extension for HRPWM Counter-Compare A Register(1) |
0x01F0 0012 | 0x01F0 2012 | CMPA | Yes | Counter-Compare A Register |
0x01F0 0014 | 0x01F0 2014 | CMPB | Yes | Counter-Compare B Register |
Action-Qualifier Submodule Registers | ||||
0x01F0 0016 | 0x01F0 2016 | AQCTLA | No | Action-Qualifier Control Register for Output A (eHRPWMxA) |
0x01F0 0018 | 0x01F0 2018 | AQCTLB | No | Action-Qualifier Control Register for Output B (eHRPWMxB) |
0x01F0 001A | 0x01F0 201A | AQSFRC | No | Action-Qualifier Software Force Register |
0x01F0 001C | 0x01F0 201C | AQCSFRC | Yes | Action-Qualifier Continuous S/W Force Register Set |
Dead-Band Generator Submodule Registers | ||||
0x01F0 001E | 0x01F0 201E | DBCTL | No | Dead-Band Generator Control Register |
0x01F0 0020 | 0x01F0 2020 | DBRED | No | Dead-Band Generator Rising Edge Delay Count Register |
0x01F0 0022 | 0x01F0 2022 | DBFED | No | Dead-Band Generator Falling Edge Delay Count Register |
PWM-Chopper Submodule Registers | ||||
0x01F0 003C | 0x01F0 203C | PCCTL | No | PWM-Chopper Control Register |
Trip-Zone Submodule Registers | ||||
0x01F0 0024 | 0x01F0 2024 | TZSEL | No | Trip-Zone Select Register |
0x01F0 0028 | 0x01F0 2028 | TZCTL | No | Trip-Zone Control Register |
0x01F0 002A | 0x01F0 202A | TZEINT | No | Trip-Zone Enable Interrupt Register |
0x01F0 002C | 0x01F0 202C | TZFLG | No | Trip-Zone Flag Register |
0x01F0 002E | 0x01F0 202E | TZCLR | No | Trip-Zone Clear Register |
0x01F0 0030 | 0x01F0 2030 | TZFRC | No | Trip-Zone Force Register |
Event-Trigger Submodule Registers | ||||
0x01F0 0032 | 0x01F0 2032 | ETSEL | No | Event-Trigger Selection Register |
0x01F0 0034 | 0x01F0 2034 | ETPS | No | Event-Trigger Pre-Scale Register |
0x01F0 0036 | 0x01F0 2036 | ETFLG | No | Event-Trigger Flag Register |
0x01F0 0038 | 0x01F0 2038 | ETCLR | No | Event-Trigger Clear Register |
0x01F0 003A | 0x01F0 203A | ETFRC | No | Event-Trigger Force Register |
High-Resolution PWM (HRPWM) Submodule Registers | ||||
0x01F0 1040 | 0x01F0 3040 | HRCNFG | No | HRPWM Configuration Register (1) |