ZHCSGV2J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
NO. | 1.3V | 1.2V | 1.1V | 1.0V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
1 | tsu(VDINV-VKIH) | Setup time, VP_DINx valid before VP_OSCIN0/1 high | 4 | 4 | 6 | 7 | ns | ||||
2 | th(VKIH-VDINV) | Hold time, VP_DINx valid after VP_CLKIN0/1 high | 0.5 | 0 | 0 | 0 | ns |