ZHCSGV2J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
Table 6-69 is a list of the SPI registers.
SPI0
BYTE ADDRESS |
SPI1
BYTE ADDRESS |
ACRONYM | DESCRIPTION |
---|---|---|---|
0x01C4 1000 | 0x01F0 E000 | SPIGCR0 | Global Control Register 0 |
0x01C4 1004 | 0x01F0 E004 | SPIGCR1 | Global Control Register 1 |
0x01C4 1008 | 0x01F0 E008 | SPIINT0 | Interrupt Register |
0x01C4 100C | 0x01F0 E00C | SPILVL | Interrupt Level Register |
0x01C4 1010 | 0x01F0 E010 | SPIFLG | Flag Register |
0x01C4 1014 | 0x01F0 E014 | SPIPC0 | Pin Control Register 0 (Pin Function) |
0x01C4 1018 | 0x01F0 E018 | SPIPC1 | Pin Control Register 1 (Pin Direction) |
0x01C4 101C | 0x01F0 E01C | SPIPC2 | Pin Control Register 2 (Pin Data In) |
0x01C4 1020 | 0x01F0 E020 | SPIPC3 | Pin Control Register 3 (Pin Data Out) |
0x01C4 1024 | 0x01F0 E024 | SPIPC4 | Pin Control Register 4 (Pin Data Set) |
0x01C4 1028 | 0x01F0 E028 | SPIPC5 | Pin Control Register 5 (Pin Data Clear) |
0x01C4 102C | 0x01F0 E02C | Reserved | Reserved - Do not write to this register |
0x01C4 1030 | 0x01F0 E030 | Reserved | Reserved - Do not write to this register |
0x01C4 1034 | 0x01F0 E034 | Reserved | Reserved - Do not write to this register |
0x01C4 1038 | 0x01F0 E038 | SPIDAT0 | Shift Register 0 (without format select) |
0x01C4 103C | 0x01F0 E03C | SPIDAT1 | Shift Register 1 (with format select) |
0x01C4 1040 | 0x01F0 E040 | SPIBUF | Buffer Register |
0x01C4 1044 | 0x01F0 E044 | SPIEMU | Emulation Register |
0x01C4 1048 | 0x01F0 E048 | SPIDELAY | Delay Register |
0x01C4 104C | 0x01F0 E04C | SPIDEF | Default Chip Select Register |
0x01C4 1050 | 0x01F0 E050 | SPIFMT0 | Format Register 0 |
0x01C4 1054 | 0x01F0 E054 | SPIFMT1 | Format Register 1 |
0x01C4 1058 | 0x01F0 E058 | SPIFMT2 | Format Register 2 |
0x01C4 105C | 0x01F0 E05C | SPIFMT3 | Format Register 3 |
0x01C4 1060 | 0x01F0 E060 | INTVEC0 | Interrupt Vector for SPI INT0 |
0x01C4 1064 | 0x01F0 E064 | INTVEC1 | Interrupt Vector for SPI INT1 |