ZHCSD37A November 2014 – March 2019 DS90UH947-Q1
PRODUCTION DATA.
The SER/DES supports only AC-coupled interconnects through an integrated DC-balanced decoding scheme. External AC coupling capacitors must be placed in series in the FPD-Link III signal path as illustrated in Figure 38.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VDDIO | 1.8 V |
AC Coupling Capacitor for DOUT0± and DOUT1± with 92x deserializers | 100 nF |
AC Coupling Capacitor for DOUT0± and DOUT1± with 94x deserializers | 33 nF |
For applications utilizing single-ended 50Ω coaxial cable, the unused data pins (DOUT0-, DOUT1-) should utilize a 15nF capacitor and should be terminated with a 50Ω resistor.
For high-speed FPD–Link III transmissions, the smallest available package should be used for the AC coupling capacitor. This will help minimize degradation of signal quality due to package parasitics.