ZHCSD37A November 2014 – March 2019 DS90UH947-Q1
PRODUCTION DATA.
The supported HDCP Repeater application provides a mechanism to extend HDCP transmission over multiple links to multiple display devices. It authenticates all HDCP devices in the system and distributes protected content to the HDCP Receivers using the encryption mechanisms provided in the HDCP specification.