ZHCSD37A November 2014 – March 2019 DS90UH947-Q1
PRODUCTION DATA.
Single Link mode transmits the video over a single FPD-Link III to a single receiver. Single link mode supports frequencies up to 96MHz for 24-bit video when paired with the DS90UH940-Q1/DS90UH948-Q1. This mode is compatible with the DS90UH926Q-Q1/DS90UH928Q-Q1 when operating below 85MHz.
In Forced Single mode (set via DUAL_CTL1 register), the secondary TX Phy and back channel are disabled.