ZHCSAF0E September 2012 – January 2018 BQ24157
PRODUCTION DATA.
Use the following typical application design procedure to select external components values for the bq24157 device.
Specification | Test Condition | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input DC voltage, VIN | Input voltage from AC adapter input | 4 | 5 | 6 | V |
Input current | Maximum input current from AC adapter input | 0.1 | 0.1 to 0.5 | 1.5 | A |
Charge current | Battery charge current | 0.325 | 0.7 | 1.55 | A |
Output regulation voltage | Voltage applied at VBAT | 0 | 3 to 4.2 | 4.44 | V |
Operating junction temperature range, TJ | 0 | 125 | °C |