ZHCSAF0E September 2012 – January 2018 BQ24157
PRODUCTION DATA.
The CE bit in the control register is used to disable or enable the charge process. A low logic level (0) on this bit enables the charge and a high logic level (1) disables the charge.