ZHCSAF0E September 2012 – January 2018 BQ24157
PRODUCTION DATA.
OPA_MODE is the operation mode control bit. When OPA_MODE = 0, the IC operates as a charger if HZ_MODE is set to "0", refer to Table 2 for detail. When OPA_MODE=1 and HZ_MODE=0, the IC operates in boost mode.
OPA_MODE | HZ_MODE | OPERATION MODE |
---|---|---|
0 | 0 | Charge (no fault) Charge configure (fault, Vbus > UVLO) High impedance (Vbus < UVLO) |
1 | 0 | Boost (no faults) Any fault go to charge configure mode |
X | 1 | High impedance |