ZHCS834G June 2011 – March 2020 TPS7A63-Q1 , TPS7A6401-Q1
PRODUCTION DATA.
DESCRIPTION | MIN | MAX | UNIT | |
---|---|---|---|---|
VIN, VEN | Unregulated inputs(2)(3) | 45 | V | |
VOUT | Regulated output | 7 | V | |
FB | Sense voltage for error amplifier(2) | 7 | V | |
ROSC | Constant-voltage reference(2) | 7 | V | |
nWD_EN, WD,
WD_FLAG, WD_FLT |
Watchdog inputs and outputs(2) | 7 | V | |
nRST | Open-drain reset output(2) | 7 | V | |
RDELAY | Reset delay timer output(2) | 7 | V | |
TA | Operating ambient temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |