ZHCS834G June 2011 – March 2020 TPS7A63-Q1 , TPS7A6401-Q1
PRODUCTION DATA.
When VIN is greater than 4 V, if the input voltage is higher than VOUT plus the dropout voltage, the output voltage is equal to the set value. Otherwise, the output voltage is equal to VIN minus the dropout voltage.