SWRU437B September   2015  – June 2020 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   WiLink Module Hardware Integration Guide
    1.     Trademarks
    2. Module Variant Table
      1. 1.1 WiLink WLAN Antenna Configuration
        1. 1.1.1 Single-Input Single-Output (SISO)
        2. 1.1.2 Multiple-Input Multiple-Output (MIMO)/Maximum Ratio Combining (MRC)
    3. Critical Connections
    4. Power Supply
      1. 3.1 Power Up/Shutdown Sequence
        1. 3.1.1 Power Up
        2. 3.1.2 Shutdown
      2. 3.2 Power Sequencing
    5. Clocks
      1. 4.1 Slow Clock
      2. 4.2 Fast Clock
    6. Current Consumption
      1. 5.1 Performance Parameters - Typical
    7. Antenna
    8. Ground Connections
    9. Layout
    10. Hardware Troubleshoot
      1. 9.1 System Requirements
      2. 9.2 Power Rails
      3. 9.3 Critcal Supplies
      4. 9.4 Sense on Reset
      5. 9.5 WLAN
        1. 9.5.1 WLAN Host Interface (SDIO)
        2. 9.5.2 WLAN IRQ Operation (SDIO Out-of-Band Interrupt)
      6. 9.6 Bluetooth and Bluetooth Low Energy
        1. 9.6.1 Bluetooth UART HCI Interface
        2. 9.6.2 Bluetooth PCM
      7. 9.7 Reserved Pins
      8. 9.8 Debug
    11. 10 WiFi_Zigbee Coex
    12. 11 References
  2.   Revision History

Power Sequencing

The most crucial points during integration of the WiLink Module is that proper power-up and power-down sequences must be followed in order to avoid damage to the device.

PwrUp_Seq_swru437.gif
On system level, either VBAT and VIO can come up first.
VBAT supplies, VIO supplies, and slow clock (SCLK) msut be enabled before EN is asserted and at all times when EN is active.
Keep a 60-µs delay between two consecutive device enables. The device is assumed to be in a shutdown state during that period; all enables to the device are low for that minimum duration.
Deassert the enable line at least 10 µs before the VBAT or VIO can be lowered. (The order in which supplies are turned off after EN shutdown in immaterial).
The SCLK I/O cell is a fail safe; the clock can be supplied before the VBAT and VIO supplies.
Figure 4. Power Sequencing